2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 1
1
Units
3
File types
4
Luxer One
Description (DESC)
3
Position 1 (POS1)
3
RAL Color Code (COLOR)
3
Filter
Luxer One CAD Catalog <p>Luxer One offers <strong>indoor standard profile assembly lockers</strong>, <strong>indoor low profile assembly lockers</strong>, and <strong>outdoor standard profile assembly lockers</strong> for secure package delivery and pickup. Download CAD models for free on 3Dfindit.</p>

Luxer One CAD Catalog

Luxer One offers indoor standard profile assembly lockers, indoor low profile assembly lockers, and outdoor standard profile assembly lockers for secure package delivery and pickup. Download CAD models for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Luxer One Assembly Lockers – CAD Models Available

Luxer One provides a variety of assembly lockers, including indoor standard profile assembly lockers, indoor low profile assembly lockers, and outdoor standard profile assembly lockers. These lockers are designed to offer secure, convenient storage for packages in residential, retail, and office environments.

The indoor standard profile assembly lockers are ideal for areas with more space, while the indoor low profile assembly lockers are perfect for environments where space is limited. The outdoor standard profile assembly lockers are built to withstand the elements, offering a secure solution for package delivery in outdoor settings.

Each locker is equipped with advanced technology, ensuring easy access and security for users. Luxer One lockers are a perfect fit for both high-traffic residential complexes and commercial locations, providing a flexible and scalable solution.

Download free CAD models of Luxer One’s assembly lockers from 3Dfindit and easily integrate them into your projects for efficient, secure package management.

Explore over 6,500 catalogs on 3Dfindit, including Luxer One’s, and enjoy free CAD downloads for your designs.

Branches:
USA
Sacramento CA 95824
Luxer One
5665 Power Inn Rd, 140
USSacramento
+1 415 290 0123
+1 415 290