2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 7
54
Units
53
File types
54
PCHEN
Series (SERIES)
53
Carriage type (TYPE1)
53
Size (SIZE)
53
Carriage type (TYPE2)
53
Carriage fixing type (CFT)
53
Code of special rail (CSR)
53
Number of carriages per rail (NCR)
53
Rail fixing type (RFT)
53
Code of special carriage (CSP)
53
Preload (PL)
53
Accuracy grade (AG)
53
Number of rails per axis (NRA)
53
Dust protection option of carriage (DP)
53
EE
53
H (H)
53
H1 (H1)
53
N (N)
53
W (W)
53
B (B)
53
B1 (B1)
53
C (C)
53
L1 (L1)
53
L (L)
53
K1 (K1)
53
G (G)
53
MxI (MXI)
53
M (M)
12
T (T)
53
T1 (T1)
53
H2 (H2)
53
H3 (H3)
53
WR (WR)
53
HR (HR)
53
D (D)
53
h (HH)
53
Screw (SCREW)
53
Filter
PCHEN CAD Catalog <p>PCHEN offers high-quality <strong>ball linear guides</strong>, <strong>low assembly ball linear guides</strong>, and <strong>roller linear guides</strong> for a wide range of industrial applications. Download detailed CAD models of these products for free on 3Dfindit.</p>
<p>&nbsp;</p>

PCHEN CAD Catalog

PCHEN offers high-quality ball linear guides, low assembly ball linear guides, and roller linear guides for a wide range of industrial applications. Download detailed CAD models of these products for free on 3Dfindit.

 

EN
Catalog filter
All delivery countries/regions
All markets

Ball Linear Guides, Low Assembly Ball Linear Guides, and Roller Linear Guides by PCHEN – Available as CAD Models

PCHEN is a leading manufacturer specializing in ball linear guides, low assembly ball linear guides, and roller linear guides. These high-precision components are designed to provide smooth and reliable linear motion in applications across industries such as automation, robotics, and machinery. With exceptional load capacity and durability, PCHEN’s linear guides are built to perform in demanding environments.

On 3Dfindit, you can download CAD models of PCHEN’s ball linear guides, low assembly ball linear guides, and roller linear guides. These downloadable models allow engineers and designers to easily incorporate PCHEN’s linear motion systems into their projects, ensuring efficiency and accuracy during the design phase.

Explore over 6,500 catalogs on 3Dfindit, including PCHEN’s ball linear guides, low assembly ball linear guides, and roller linear guides, available for free download to assist in your design and engineering processes.

Branches:
China
东莞市
东莞芃宸精密科技有限公司
广东省东莞市常平镇大丁路1号
CN东莞市
86-769-83939868
86-769-83939898