2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 4
86
Units
90
File types
91
BOTAI
MODEL (MODEL)
86
L (L)
36
Filter
BOTAI CAD Catalog <p data-start="115" data-end="397">BOTAI offers high-quality <strong data-start="141" data-end="158"><a href="/en/keywords/linear-motors" target="_blank" rel="noopener">linear motors</a></strong>, <strong data-start="160" data-end="171">modules</strong>, <strong data-start="173" data-end="182">rails</strong>, and <a href="/en/keywords/screws" target="_blank" rel="noopener"><strong data-start="188" data-end="198">screws</strong> </a>designed for precision motion applications. These components are ideal for enhancing the efficiency and performance of automation systems. Download CAD models of BOTAI products for free on 3Dfindit.</p>

BOTAI CAD Catalog

BOTAI offers high-quality linear motors, modules, rails, and screws designed for precision motion applications. These components are ideal for enhancing the efficiency and performance of automation systems. Download CAD models of BOTAI products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

BOTAI – CAD Models for Linear Motors, Modules, Rails & Screws

BOTAI specializes in cutting-edge linear motors, modules, rails, and screws that deliver precise motion control in industrial applications. Whether you're building automation systems, robotics, or precision machinery, BOTAI's products offer exceptional performance and reliability.

On 3Dfindit, you can download BOTAI CAD models for these high-performance components, helping streamline your design and integration processes. These models are perfect for engineers looking to incorporate BOTAI's solutions into their projects.

With over 6,500 catalogs available for free download, BOTAI's products are ready to take your next project to the next level.

Branches:
China
东莞
博泰智能装备(广东)有限公司
广东省东莞市东门中路16号d栋
CN东莞
0769-89617166