2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 18
3332
Units
3330
File types
3332
Categories
1780
Classifications
1780
SCHEMA
Rod diameter (S)
3330
Stroke (HUB)
3330
Installation length (EL)
3330
Tube diameter (R)
3330
Rod protrusion (U)
3330
Connection thread (G)
3330
Oil connection height (H)
3330
Oil connection distance (M)
3330
Mounting hole diameter (D)
2640
Length hydraulic rod end (T)
2640
Weight (GEW)
3330
Stroke position (HUBST)
3330
Filter
SCHEMA CAD Catalog

SCHEMA CAD Catalog

Select single-acting standard cylinders and double-acting standard cylinders from Schema Hydraulik as well as other hydraulic components and download CAD models free of charge in native or neutral CAD formats such as STEP on 3Dfindit.
Use the models directly for planning and design.

Manufacturer filter

Schematic hydraulics standard cylinder CAD models

Single-acting standard cylinders and double-acting standard cylinders are used in hydraulic systems to implement linear movements and forces in machines, systems and devices. Typical applications include clamping tasks, lifting movements, positioning functions as well as pressing and pushing processes in mechanical and plant engineering.

Use the manufacturer-certified CAD models of the standard cylinders from Schema Hydraulik for your CAD workflow. Select the appropriate version and download the models free of charge to 3Dfindit in native or neutral CAD formats such as STEP. Use the data for layout planning, collision checks, installation space investigations and the creation of technical documentation.

Branches:
Schema Hydraulik GmbH
Albert-Mayer-Str. 12
DEBruckmühl
+49 (0)8062 70 46 0
+49 (0)8062 70 46 49
Compare multiple parts
Add at least 2 products with