2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 7
103
Units
102
File types
103
Storz-Hydrauliksysteme
Piston -Ø (K)
102
Rods -Ø (MM)
102
Mounting types (BS)
102
sealing variant (DV)
102
Surface of the piston rod (ODK)
102
piston rod end (KS)
102
Piston rod material (KSW)
7
Execution of the line connection (ADL)
102
Air bleed (EN)
95
Line connection (EE)
7
Rod thread (KK)
102
max. (A)
102
f8 Ø (B)
79
D
95
max. (D1)
102
R1
72
VE
72
WF
72
OH
95
Y
95
Filter
Storz-Hydrauliksysteme CAD Catalog

Storz-Hydrauliksysteme CAD Catalog

Hydraulic Cylinders by Storz Hydraulik offer robust and reliable solutions for industrial applications. These high-quality cylinders are engineered to deliver exceptional performance in various environments. Download CAD models of hydraulic cylinders for free on 3Dfindit.

Manufacturer filter

Hydraulic Cylinders by Storz Hydraulik – CAD Models Available

Storz Hydraulik manufactures premium hydraulic cylinders, designed to meet the needs of industries requiring precision and durability. These cylinders are built to enhance the performance and efficiency of machinery in demanding environments. With a focus on quality and reliability, Storz Hydraulik ensures that each cylinder delivers optimal power and performance while minimizing maintenance needs.

For engineers and designers, Storz Hydraulik offers CAD models of their hydraulic cylinders for easy integration into designs. Download these models for free on 3Dfindit, simplifying your design process.

With over 6,500 catalogs ✅ available on 3Dfindit, find the right hydraulic solutions for your needs.

Branches:
Storz-Hydrauliksysteme GmbH
Obere Hauptstraße 64
DEWurmlingen
+49 (0)7461/96653-0
+49 (0) 7461 96653
Compare multiple parts
Add at least 2 products with