2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 13
72
Enrichments
62
Units
71
File types
73
Categories
62
Classifications
62
Certificates
62
TDK-Lambda
Output voltage (VOLTAGE)
69
Safety & Installation Manual (AAO190)
60
Output voltage (min.) (AAB925)
62
Output voltage (max.) (AAB773)
62
Ouput voltage adjustable (AAB429)
62
Output voltage (nom.) (AAC115)
62
Output voltage regulated (AAC127)
62
Output current (nom.) (AAC113)
62
Boost current (max.) (AAI720)
62
DC input voltage (max.) (AAB834)
46
AC input current (max.) (AAC823)
62
Input voltage type (BAC078)
62
Ambient operating temperature (min.) (AAC022)
62
Ambient operating temperature (max.) (AAB906)
62
Power losses (max.) (AAJ701)
60
Relative operation humidity (max.) (BAB357)
62
Built-in width (BAC178)
62
Mechanical design (BAA222)
62
Built-in height (BAC180)
62
Cooling concept (BAA077)
62
Interface design (AAB400)
62
Degree of protection (BAG975)
62
Wall assembly possible (BAD308)
62
Galvanic separation between input and output (AAB621)
62
Mounting type (BAB431)
62
Direct assembly/mounting possible (BAD291)
62
Communication interface (AAM476)
62
Enclosure color (BAA097)
62
Overvoltage protection (AAF680)
62
Customs Tariff Number (CTN)
40
Filter
TDK-Lambda CAD Catalog <p>TDK-Lambda offers reliable <strong>rail power supplies</strong> designed for industrial and railway applications. Download high-quality CAD models of these advanced power solutions for free on 3Dfindit to enhance your engineering designs.</p>

TDK-Lambda CAD Catalog

TDK-Lambda offers reliable rail power supplies designed for industrial and railway applications. Download high-quality CAD models of these advanced power solutions for free on 3Dfindit to enhance your engineering designs.

EN
Catalog filter
All delivery countries/regions
All markets

Rail Power Supplies by TDK-Lambda – CAD Models Available

TDK-Lambda specializes in advanced rail power supplies engineered to meet the rigorous demands of industrial and railway applications. These power supplies are known for their efficiency, reliability, and durability, ensuring optimal performance in critical environments. With a commitment to innovation, TDK-Lambda provides solutions that align with modern industry standards.

Now available on 3Dfindit, engineers and designers can download free CAD models of TDK-Lambda’s rail power supplies. These detailed models simplify the design process and help integrate TDK-Lambda’s solutions seamlessly into your projects.

Explore over 6,500 catalogs on 3Dfindit and discover TDK-Lambda’s specialized rail power supply products, all available for free download to optimize your engineering workflows.

Branches:
Great Britain
TDK-Lambda Europe/UK