2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 5
933
Units
933
File types
934
Tempa Pano
Width (A)
933
Height (B)
933
Length (C)
933
IP Rating (IP)
933
Material (MATERIAL)
933
Surface Finish (FINISH)
933
Filter
Tempa Pano CAD Catalog

Tempa Pano CAD Catalog

Tempa Pano offers high-quality console systems, floor-standing enclosures, and wall-mounted enclosures. Download detailed CAD models of these products for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Console Systems and Enclosures by Tempa Pano – Now Available as CAD Models

Tempa Pano specializes in providing console systems, floor-standing enclosures, and wall-mounted enclosures for various industrial applications. These solutions are designed to provide reliable protection for electrical and electronic systems in sectors such as power distribution and automation. Their products are engineered to deliver durability, ease of installation, and space optimization.

On 3Dfindit, you can download CAD models of Tempa Pano’s console systems, floor-standing enclosures, and wall-mounted enclosures, making it easier for designers and engineers to integrate these enclosures into their projects.

Explore over 6,500 catalogs on 3Dfindit, including Tempa Pano’s enclosures and systems, all available for free download to support your engineering projects.

 

Branches:
Turkey
Dilovasi Kocaeli 41455
Tempa Pano
Makine Ihtisas Organize Sanayi Bolgesi 2.Cadde No: 1 Demirciler Mah.
TRDilovasi Kocaeli
+90 262 642 63 40
+90 530 455 66 22