Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 11
148
Units
148
File types
148
ABB Installation Products
Cat. No. (CN)
148
Part No. (PN)
56
Material (MAT)
148
Temperature Range Static ApplicationsTemperature Range (TRS)
148
Temperature Range Moving Applications (TRM)
148
Size (SIZE)
148
Color (COLOR)
140
A Thread (A)
116
B (B)
74
C (C)
70
D (D)
66
E (E)
36
A (A)
20
Filter
ABB Installation Products CAD Catalog
Metalic System - Metalic FittingsHere you will find the CAD models of ABB Installation Products from the areas of Adaptasteel - Inherent Low Fire Hazard Range, Adaptasteel - EMI Screen Range, Adaptasteel - Liquid Resistant Range, Adaptasteel - Liquid Resistant, EMI Screen Range, Adaptasteel - Liquid Tight High Strength Range, Adaptasteel - Liquid Tight Range