Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 1
280
FIBRO
(280)
Not found? Request manufacturer
Keywords: 14
280
Functionalities
280
Units
265
File types
265
Categories
280
Classifications
280
Standards
116
FIBRO
Customs tariff number
(ZTC)
280
Catalog page
(DOC)
280
Order No
(BC)
280
Inside diameter
(D2)
265
Mounting diameter
(D3)
238
Width
(B1)
238
Bef.Stich X
(A1)
231
Initial spring force
(FA)
231
Slot width
(A2)
219
Stichmass Befestigung
(E1)
205
Guide diameter
(D1)
182
e<sub>3</sub>
(E3)
175
Stichmass Befestigung
(E2)
171
e<sub>4</sub>
(E4)
150
c<sub>1</sub>
(C1)
149
Intermediate plate
(ZP)
148
Model
(BFVIS)
148
Plate thickness upper part
(C2)
144
Plate thickness intermediate plate
(C3)
136
Ausenmasse a2xb2
(AM)
131
Bef.Stich Y
(A3)
116
Chamfer length
(A4)
116
Head for crimping jaws
(PK)
116
Lage Arbeitsfläche
(LAF)
116
Plate material
(PW)
116
Pillar length
(SL)
110
Length
(L)
103
b<sub>2</sub>
(B2)
103
Length
(E)
101
Head radius ISO
(R)
98
Base diameter
(F)
76
Shank thread
(ZG)
63
connection thread
(M)
63
Guide rail
(FS)
32
Aufspannmöglichkeit im Oberteil Ausführung Aufspannplatte oben
(AF)
15
Federtyp
(FT)
15
Federvorspannkraft/Federeinheit
(SVF)
15
Size
(GR)
15
Spring- and spacer unit
(FDE)
15
Type of connector
(TYP)
15
Installation height
(EB)
14
Model
(BF)
14
Filter
...
By Functionality
Bending
By Functionality
Bending
Bending
Here you will find the CAD models of By Functionality
Manufacturer filter
All markets
201.01.
Die set DIN 9812 Type D/DG
201.03.
Die set DIN 9814 Shape D/DG
201.05.
Die set DIN 9816 Shape D
201.07.
Die set ~DIN 9816 Shape D
201.11.
Die set DIN 9812 Shape C/CG
201.13.
Die set DIN 9814 Shape C/CG
201.14x.
Die set press unit, manual actuation
201.21.
Die set DIN 9819 Shape C/CG
201.23.
Die set
201.26.
Die set
201.31.
Die set DIN 9822 Shape C
201.33.
Die set
201.36.
Die set
201.39.
Fine blanking die set
201.50.xx20.
Progression lamination die set unit
201.50.xx25.
Progression lamination die set unit
201.50.xx30.
Progression lamination die set unit
2010.
Die set ~DIN 9868/ISO 11415
2010.5x.
Die set ECO-LINE
2011.4x.
Die set press unit
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)