Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Catalogs: 1
37
Duplomatic
(37)
Not found? Request catalog
Keywords: 58
37
Units
37
File types
37
Standards
37
Duplomatic
Seals
(GU)
37
Type
(TIPO)
29
Size
(DN)
29
Coil electrical connection
(K)
17
Series No.
(SER)
24
Surface treatment
(W)
14
Spool type
(ST)
13
Configurations
(ES)
12
Electric proportional control
(E)
12
Nominal solenoid voltage
(NV)
11
Pressure control range
(PC)
10
Coil electrical connection
(K1)
9
Power supply
(DC)
9
Modular version
(MV)
8
Explosion-proof version
(EX)
7
Port type
(TYPE)
6
Manual override
(MO)
5
Solenoid position
(SP)
4
Spool nominal flow rate
(SF)
4
Series
(SR)
3
Series No.
(SN)
1
Series no.
(SER)
1
Filter
ISO 4401
Here you will find the CAD models of Standards
Catalog filter
All delivery countries/regions
All markets
...
Standards
ISO
4x
44x
ISO 4401
Standards
ISO
4x
44x
ISO 4401
64 411 Flow restrictor valve – modular version - ISO 4401-07
Flow restrictor ...
85220
High response servo-proportional valve with feedback and in...
CHM3
Pilot operated check valve - ISO 4401-03 (CETOP 03)
CHM5
Pilot operated check valve - ISO 4401-05 (CETOP 05)
CVM5
Direct check valve - ISO 4401-05
DL5B
Solenoid operated directional control valve in compact execu...
DS*M
Directional valves, direct operated, monitored - ISO 4401-03 (CETO...
DS2
Solenoid operated directional control valve – subplate moun...
DS3*K / DL5B*K
ATEX, IECEx, PESO compliant direct operated directional valves, - subpla...
DS3L
Low consumption directional solenoid valve, 8 watt - ISO 440...
DSE2
Proportional directional valve, direct acting - ISO 4401-02 (CETOP R02)
DSE3*K
Explosion proof ATEX, IECEx, PESO compliant - proportional directional valv...
DSH3L
Lever operated directional control valve - ISO 4401-03 (CETOP 03)
DSP*K
ATEX, IECEx, PESO compliant pilot operated directional control valves -...
DSP*M
Directional valves, pilot operated, monitored - CETOP P5, ISO ...
DSP5
Directional Valves Pilot Operated, Solenoid or Hydraulic Actu...
DSPE*K
Explosion proof ATEX, IECEx, PESO compliant - proportional directional valv...
DT3K*
Explosion-proof poppet valves, solenoid actuated compliant with ...
DXJ3
Direct drive servovalve with integrated electronics – ISO 4401-03
DXJ5
Direct drive servovalve with integrated electronics – ISO 4401-05
DZCE*K*
ATEX, IECEx, PESO compliant - 3-port pressure reducing valves...
MDS3
Solenoid operated switching valve - ISO 4401-03 (CETOP 03)
MDS5
Solenoid operated switching valve – modular version - ISO 4...
PDE3
Proportional pressure relief valve, direct operated - ISO 4401-03
PRE3
Pilot operated pressure control valve with electric proportional co...
PRM3
Direct operated pressure relief valve - ISO 4401-03 (CETOP 03)
PRM5
Pilot operated pressure relief valve - ISO 4401-05 (CETOP 05)
PRM7
Pressure relief valve – modular version - ISO 4401-07
PZE3
Three-way proportional pressure reducing valve, pilot operated ...
PZM5
Pressure reducing valve, pilot operated – modular version ISO 4401-05
PZM7
Pressure reducing valve – modular version - ISO 4401-07
PZME3
Proportional 3-port pressure reducing valve, stackable - ISO 4401-03
PZME5
Proportional pressure reducing valve, stackable - ISO 4401-05
QTM3
Modular flow restrictor valve with check valve for reverse free flow - ISO 440...
QTM5
Flow restrictor valve - ISO 4401-05 (CETOP 05)
ZDE3
Direct operated pressure reducing valve with electric proportional co...
ZDE3K*
ATEX, IECEx, PESO compliant explosion-proof - pressure reducing valves ...