Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
Kataloger: 6
530
FATH
(161)
norelem
(140)
Blohm
(72)
KIPP
(72)
KIPP USA
(72)
RK Rose+Krieger
(13)
Ikke fundet? Anmod om katalog
Nøgleord: 76
530
Delivery countries/regions
174
Enheder
462
File types
301
Kategorier
530
Klassifikationer
530
Certificates
530
Filter
Plant equipment (other, unspecified)
Her finder du CAD-modellerne af ECLASS 11.0
Katalogfilter
Alle leverandørlande/regioner
Alle markeder
...
ECLASS 11.0
21 - Plant equipment, tool
21-10 - Plant, workshop equipment
21-10-90 - Plant equipment (other)
21-10-90-90 - Plant equipment (other, unspecified)
ECLASS 11.0
...
21-10-90-90 - Plant equipment (other, unspecified)
96390
Ball chains
96450
Magnetic labels on a roll, perforated
96455
Magnetic labels
96460
Magnetic tape rolls
96465
Magnetic C Profiles
96470
Magnetic envelopes
96471
Magnetic envelopes with strong magnetics
96500
Net sleeves
96500-01
Plastic protective net caps
96510
Net mats
Attached Visual Pocket 1/3 DIN A4 Portrait - 8.3" x 3.9"
Attached Visual Pocket DIN A4 Portrait - 8.3" x 11.7"
Attached Visual Pocket DIN A4 Portrait - 8.3" x 11.7"
Attached Visual Pocket DIN A5 Landscape - 8.3" x 5.8"
B0093
Ball chains
Floor Marking Foot Shape 90
Floor Marking I-shape 75
Floor Marking L-shape 75
Floor Marking T-shape 75
Floor Window 1/2 DIN A4 Landscape - 11.7" x 4.1"
Floor Window 1/3 DIN A4 Portrait - 8.3" x 3.9"
Floor Window DIN A4 - 8.3" x 11.7"
Floor Window DIN A5 - 5.8" x 8.3"
Grab containers
Accessories
K1125
Ball chains
K1125
Ball chains
KANBAN Clip Document Holder 70 x 30 - 2.8" x 1.2"
Lattice Box Clip for Visual Pocket
Magnetic KANBAN Label Holder
Magnetic Visual Pocket 1/3 DIN A4 Portrait - 8.3" x 3.9"
Magnetic Visual Pocket DIN A4 Portrait - 8.3" x 11.7"
Magnetic Visual Pocket DIN A5 Landscape - 8.3" x 5.8"
No Entry Floor Sign
No Forklift Traffic Floor Sign
No Pedestrian Floor Sign
No Placing or Storing Floor Sign
No Smoking Floor Sign
No Stopping Floor Sign
Overhanging KANBAN Label Holder
Plastic Pin for Visual Pocket
Plastic Tie for Visual Pocket
Self-adhesive KANBAN Label Holder
Self-adhesive Visual Pocket 1/3 DIN A4 Portrait - 8.3" x 3.9"
Self-adhesive Visual Pocket DIN A4 Portrait - 8.3" x 11.7"
Side Open KANBAN Envelope 200 x 135 - 7.9" x 5.3"
Side Open KANBAN Envelope 200 x 67 - 7.9" x 2.6"
Side Open KANBAN Envelope 200 x 85 - 7.9" x 3.4"
Steel swivel
Connection technology
Top Open KANBAN Envelope 200 x 135 - 7.9" x 5.3"
Top Open KANBAN Envelope 200 x 67 - 7.9" x 2.6"
Top Open KANBAN Envelope 200 x 85 - 7.9" x 3.4"
U-loop Steel Clamp for Visual Pocket
Wear Hearing Protection Floor Sign