Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
Kataloger: 4
2582
VOSS
(2156)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
(388)
Adaptall
(37)
Heco
(1)
Ikke fundet? Anmod om katalog
Nøgleord: 8
1
Functionalities
1186
Enheder
2582
File types
2582
Kategorier
2156
Klassifikationer
2156
Standarder
2582
Filter
DIN 2353
Her finder du CAD-modellerne af Standards
Katalogfilter
Alle leverandørlande/regioner
Alle markeder
...
Standards
DIN
2x
23x
DIN 2353
Standards
DIN
2x
23x
DIN 2353
5202
DIN 2353 Cutting Ring
5202LL
DIN 2353 Extra Light Cutting Ring
Cross couplings L/S series, ISO 8434-1-K
Tube connection according to DIN 2353 / ISO 843...
Elbow bulkhead coupling, ISO 8434-1-BHE LN
Tube connector on both sides according to DI...
Elbow coupling, L-series, ISO 8434-1-E
Tube connector on both sides according to DI...
Elbow coupling, S-series, ISO 8434-1-E
Tube connector on both sides according to DI...
Elbow male couplings, L/S-series, DIN 2353 Form F
Thread: metric fine thread, con...
Elbow male couplings, L-series, DIN 2353 Form G
Thread: Whitworth tub...
Elbow male couplings, S-series, DIN 2353 Form G
Thread: Whitworth tub...
L-male stud couplings L/S series, DIN 2353 Form AA
Thread: metric fine thread, con...
L-male stud couplings L/S series, DIN 2353 Form AB
Thread: Whitworth tub...
Model 5411
Double straight union - DIN 2353 - Stainless steel 316 Ti
Model 5412
Equal elbow union - DIN 2353 - Stainless steel 316 Ti
Model 5413
Equal tee union - DIN 2353 - Stainless steel 316 Ti
Model 5414
Equal cross union - Stainless steel 316 Ti - DIN 2353
Model 5415
Male straight union - Stainless steel 316 Ti - DIN 2353
Model 5416
Female straight union - DIN 2353 - Stainless steel 316 Ti
Model 5417
Male elbow union - DIN 2353 - Stainless steel 316 Ti
Model 5418
Male tee union - DIN 2353 - Stainless steel 316 Ti
Model 5419
Bulkhead straight union - DIN 2353 - Stainless steel 316 Ti
Model 5421
Reducer union - DIN 2353 - Stainless steel 316 Ti
Model 5422
Orientable double straight union with FKM O-ring - DIN 2353 - Stainles...
Model 5423
Orientable male union - DIN 2353 - Stainless steel 316 Ti
Model 5424
Butt welding union - DIN 2353 - Stainless steel 316 Ti
Model 5425
Welding nipple with FKM O-ring - DIN 2353 - Stainless steel 316 Ti
Model 5426
Ring - DIN 2353 - Stainless steel 316 Ti
Model 5427
Nut - DIN 2353 - Stainless steel 316 Ti
Model 5428
Orientable male union with FKM O-ring - DIN 2353 - Stainless steel 316 Ti
Model 5429
Orientable elbow union with FKM O-ring - DIN 2353 - Stainless steel 316 Ti
Model 5430
Orientable elbow union - DIN 2353 - Stainless steel 316 Ti
Model 5431
Orientable elbow union with FKM O-ring - DIN 2353 - Stainless steel 316 Ti
Model 5432
Orientable tee union with FKM O-ring - DIN 2353 - Stainless steel 316 Ti
Model 5433
Orientable tee union - DIN 2353 - Stainless steel 316 Ti
Non-return valve, both sides with tube connection
Tube connection according to DI...
Rørtilslutning DIN 2353
SS5202
Stainless DIN 2353 Cutting Ring
Straight bulkhead coupling, ISO 8431-1-BHS LN
Tube connector on both sides a...
Straight couplings, L-series, ISO 8434-1-S
Tube connector on both sides a...
Straight couplings, S-series, ISO 8434-1-S
Tube connector on both sides a...
Straight male stud couplings L/S-series, DIN 2353 Form A
Thread: metric fine thread, con...
Straight male stud couplings L-series, DIN 2353
Thread: Whitworth tub...
Straight male stud couplings S-series, DIN 2353 Form B
Thread: Whitworth tub...
Straight reduction coupling with sealing cone, L-series, ISO 8431-1-RDSW
Straight reduction coupling with sealing cone, S-series, ISO 8431-1-RDSW
Straight reduction coupling, L-series, ISO 8434-1-RDS
Tube connector...
Straight reduction coupling, S-series, ISO 8434-1-RDS
Tube connector...
Straight welding bosses, ISO 8434-1-WDS
Tube connection according to DIN 2353 / ISO 843...
T-couplings, L-series, ISO 8434-1-T
Tube connector on both sides according to DI...
T-couplings, S-series, ISO 8434-1-T
Tube connector on both sides according to DI...
T-male stud couplings, L/S-series, DIN 2353, Form M
Thread: metric fine thread, con...
T-male stud couplings, L/S-series, DIN 2353, Form N
Thread: Whitworth tub...
T-reducing couplings, L-series, ISO 8434-1-RDBT
Three sided tube connection acc...
T-reducing couplings, S-series, ISO 8434-1-RDBT
Three sided tube connection acc...
Welded bulkhead couplings, ISO 8434-1-WDBHS
Tube connector on both sides a...