Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
Nøgleord: 41
58
Enrichments
54
Enheder
58
File types
58
INDA
Material
(MAT)
58
Article description
(ARTDESC)
3
International code
(INTERCODE)
35
Height
(HEIGHT)
58
Width
(WIDTH)
58
Depth
(DEPTH)
58
Weight
(WEIGHT)
57
Series
(SER)
58
LINE
(LINE)
58
Model
(MOD)
55
Intrastat code
(INTRACODE)
54
Design
(DSG)
53
Filter
INDA CAD-katalog
INDISSIMA
Her finder du CAD-modellerne af INDA
Tilføj katalogsøgning
Preferred catalog language
EN
Katalogfilter
Alle leverandørlande/regioner
Alle markeder
...
INDA
Accessories
INDISSIMA
INDA
Accessories
INDISSIMA
A8801M
Paper basket module
A8809
Shelf module
A8809
Low shelf module
A88100
Wall-mounted tumbler holder with satined glass tumbler
A8810M
Glass module
A8810N
Glass module
A88110
Wall-mounted soap holder with satined gloss dish
A88120
Soap dispenser
A8812M
Soap spreading module
A8814M
Brush holder module with removable bottom
A88150
Fixed towel holder
A8815A
Fixed towel holder
A8818
Towel holder module
A8818
Towel holder module
A8820A
Clothes hanger
A8825
Right or left roll holder
A8826M
Shelf finishes
A8826N
Low shelf module
A88280
Spare double paper holder
A8842M
Hygienic bag holder module
A88510
Basket
A8851M
Basket module
A8851N
Low basket module
A88540
Beauty module (hairdryer, hair straightener, brush)
A88670
Soap dispenser with lever
A8867M
Soap dispenser module with lever
A88680
Bath Towel Rack
A8883A-F
Modular bar
A8883G-L
Modular bar
A8883M-R
Modular bar
A88850
Freestanding towel rail
A88860
Stand with paper and toilet brush holder
AV114A
Wall mounted/free-standing toilet brush holder
AV114B
Wall mounted/free-standing toilet brush holder
Nøgleord
Accessories
holder
Towel holder
glass
paper holder
tumbler
satined
soap dispenser
Datterselskaber:
Italy
Olmi (TV) 31048
INDA S.p.A.
Via Postumia Ovest, 72
Olmi (TV)
+39 0422 7928
+39 0422 899688