2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6724-20071201-Bevorzugt-PPS-medium-2/2- und 3/2-Wege Wippen-Magnetventil mit Medientrennung

Expand Table
EN
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Ident number
BUNR
Lod Level
LODLEVEL
Valve function
WW
Valve diameter
DN [mm]
Fluidics body material
WKST
Seat seal material
DWST
Voltage min / rated voltage
SPFR
Port connection
LTA
Electrical connection wire ready-made
EA
Screw
SCHRAUBE
Information about the Type
INFO
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
20035617
Medium
T
0.8
PPS
EPDM
24/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
20071074
Medium
T
0.8
PPS
FKM
24/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
20071081
Medium
T
0.8
PPS
EPDM
12/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
00355744
Medium
P
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
00355749
Medium
P
1.2
PPS
FKM
24/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
00355750
Medium
P
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
00355754
Medium
S
1.2
PEEK
FFKM
24/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
00355756
Medium
S
1.2
PPS
FKM
24/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
00355757
Medium
S
1.2
PEEK
FFKM
12/DC
Flange pattern type 6724 (9 x 26)
Plug-in connector
preferred
Information about the Type
20071200
Medium
A
1.2
PPS
EPDM
24/DC
Angle flange lying
Plug-in connector
preferred
Information about the Type
20071201
Medium
T
1.2
PPS
EPDM
24/DC
Angle flange lying
Plug-in connector
preferred
Information about the Type
20071202
Medium
A
1.2
PPS
FKM
24/DC
Angle flange lying
Plug-in connector
preferred
Information about the Type
20071203
Medium
T
1.2
PPS
FKM
24/DC
Angle flange lying
Plug-in connector
preferred
Information about the Type
20071045
Medium
T
1.2
PEEK
FFKM
24/DC
Thread UNF1/4-28, threaded port
Plug-in connector
preferred
Information about the Type
20071047
Medium
A
1.2
PEEK
FFKM
24/DC
Thread UNF1/4-28, threaded port
Plug-in connector
preferred
Information about the Type
20071065
Medium
A
1.2
PEEK
FKM
12/DC
Thread UNF1/4-28, threaded port
Plug-in connector
preferred
Information about the Type
20071068
Medium
A
0.8
PEEK
FFKM
24/DC
Thread UNF1/4-28, threaded port
Plug-in connector
preferred
Information about the Type
20071072
Medium
T
0.8
PEEK
FFKM
24/DC
Thread UNF1/4-28, threaded port
Plug-in connector
preferred
Information about the Type
00355745
Medium
P
1.2
PEEK
FFKM
24/DC
Thread UNF1/4-28, threaded port
Plug-in connector
preferred
Information about the Type
Vis komprimeret visning (46 konfigurerbare produkter)
Order number20071201
Shorttext2/2 or 3/2-way Whisper Valve with media separation
Sidste ændring06.10.2025 12:24:44
Enhed

Klassifikationer

By Functionality

BYFUNC_ADJUSTING Adjusting

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 8.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.1

27-22-06 Electromagnetic valve equiqment

ECLASS 6.0

27-22-06 Solenoid valve

ETIM 10.0

EC010261 Solenoid valve

ETIM 6.0

EC001888 Magnet valve