Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
10 Series
2040-S, 2040-S-Black-FB - 2040-S Profile
80/20
Inch
Profiles
10 Series
2040-S, 2040-S-Black-FB - 2040-S Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2040-S-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SERIES
Finish
FINISH
Length Selection
LS
Length
L [INCH]
Material
MATERIAL
GRADE
DROPLOCK
INERTIA
AREA
YIELD
ELASTICITY
Length
LENGTH
WEIGHT
1
2040-S-145
10
Clear Anodize
Stock Length
145.000
Aluminum
6105-T5
2°
IX=1.061^2 - IX=3.549^4
2.255 in.²
35,000psi
10,200,000 lb/in²
145" , 242"
.2188 lb/in
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
80/20
- 2040-S, 2040-S-Black-FB
Order number
2040-S-145
Shorttext
2040-S Profile
Sidste ændring
09.11.2023 07:08:27
Enhed
Nøgleord
Inch
profiles
Klassifikationer
CNS
CNSERPBASE Object Properties