Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Accurate Inc.
Helical Extention Spring
DE Standard (DE001-DE270)
Accurate Inc.
Helical Extention Spring
DE Standard (DE001-DE270)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DE135
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDER
Lenght
L [mm]
Free Length
LF [mm]
Wire Diameter
D [mm]
Outside Coil Diameter
OD [mm]
Standard Load
P1 [N]
Length at Standard Load
L1 [mm]
Permissible Load
P2 [N]
Length at Permissible Load
L2 [mm]
Spring Constant
K [N/mm]
Total Number of Coils
NT
Initial Tension
PI [N]
Quantity per a Bag
Q
Material
MAT
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
DE125
22.02
15.8
0.20
1.80
0.58
22.02
0.93
28.5
0.054
62.5
0.245
20
18-8 Stainless Steel Wire for Spring
DE126
27.11
19.2
0.20
1.80
0.58
27.11
0.93
35.4
0.042
79.5
0.245
20
18-8 Stainless Steel Wire for Spring
DE127
6.44
5.4
0.20
1.80
0.58
6.44
0.93
7.5
0.320
10.5
0.245
20
18-8 Stainless Steel Wire for Spring
DE128
7.04
5.8
0.20
1.80
0.58
7.04
0.93
8.3
0.268
12.5
0.245
20
18-8 Stainless Steel Wire for Spring
DE129
7.84
6.3
0.20
1.80
0.58
7.84
0.93
9.5
0.217
15.5
0.245
20
18-8 Stainless Steel Wire for Spring
DE130
9.14
7.2
0.20
1.80
0.58
9.14
0.93
11.1
0.172
19.5
0.245
20
18-8 Stainless Steel Wire for Spring
DE131
10.01
7.8
0.25
2.75
0.72
10.01
1.13
11.9
0.204
10.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE132
10.93
8.3
0.25
2.75
0.72
10.93
1.13
13.2
0.172
12.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE133
12.36
9.1
0.25
2.75
0.72
12.36
1.13
15.2
0.138
15.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE134
14.2
10.1
0.25
2.75
0.72
14.20
1.13
17.8
0.110
19.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE135
16.45
11.3
0.25
2.75
0.72
16.45
1.13
21.1
0.087
24.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE136
19.62
13.0
0.25
2.75
0.72
19.62
1.13
25.6
0.068
31.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE137
23.31
15.0
0.25
2.75
0.72
23.31
1.13
30.9
0.054
39.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE138
27.91
17.5
0.25
2.75
0.72
27.91
1.13
37.4
0.043
49.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE139
33.94
20.8
0.25
2.75
0.72
33.94
1.13
45.9
0.034
62.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE140
41.72
25.0
0.25
2.75
0.72
41.72
1.13
56.9
0.027
79.5
0.265
20
18-8 Stainless Steel Wire for Spring
DE141
10.1
8.7
0.20
1.40
0.76
10.10
1.18
11.7
0.252
31.5
0.412
20
18-8 Stainless Steel Wire for Spring
DE142
12.06
10.3
0.20
1.40
0.76
12.06
1.18
14.1
0.201
39.5
0.412
20
18-8 Stainless Steel Wire for Spring
DE143
14.5
12.3
0.20
1.40
0.76
14.50
1.18
17.0
0.161
49.5
0.412
20
18-8 Stainless Steel Wire for Spring
Vis komprimeret visning (270 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Accurate Inc.
- DE Standard (DE001-DE270)
Order number
DE135
Sidste ændring
25.09.2024 01:59:58
Enhed
Nøgleord
Accurate
Extention
Helical
Spring
Standard
Klassifikationer
CNS
CNSERPBASE Object Properties