Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
AIRBEST
Vacuum pump
APB - High pressure fan
AIRBEST
Vacuum pump
APB - High pressure fan
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
APB-620
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Series
SERIES
Specifications
SPECIFICATIONS
Information
INFORMATION
A
A [mm]
A1
A1 [mm]
B
B [mm]
C
C [mm]
D
D [mm]
Φd
D1 [mm]
E
E [mm]
F
F [mm]
T
T [mm]
1
2
3
4
5
6
APB
420
Dimension
363
414
315
350
14
130
529
4.0
APB
520
Dimension
387
435
328
363
14
130
549
5.0
APB
620
Dimension
442
495
372
406
14
152
578
5.0
APB
720
Dimension
426
426
410
190
325
15
140
571
4.5
APB
820
Dimension
500
549
509
356
545
15
170
589
6.0
APB
920
Dimension
615
623
360
415
15
533
786
21.0
Vis komprimeret visning (6 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
AIRBEST
- APB
Shorttext
High pressure fan
Sidste ændring
02.09.2021 10:57:34
Enhed
Nøgleord
High pressure
Vacuum pump
fan
Klassifikationer
CNS
CNSERPBASE Object Properties