2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

000-78400

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
IP Rating
IPR
Gender
GENDER
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Non-Magnetic
NONMAG
1
000-78400
TNC Protective Cap Jack Without Chain
Nickel
Brass
Not Rated
Jack
Commercial
No
No
No
Vis komprimeret visning (1 produkt)
Order number000-78400
Sidste ændring29.10.2020 11:15:36
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties