2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AD-SMAJ-PSMPP-2

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FMAX
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
Adapter Side 1 Series
AS1SERIES
Adapter Side 1 Style
AS1STYLE
Adapter Side 2 Series
AS2SERIES
1
AD-SMAJ-PSMPP-2
SMA Jack to PSMP Jack Adapter 50 Ohm Straight
Passivated
Stainless Steel
50
PTFE
Not Rated
Performance
No
No
10
155
-55
No
PSMP
Jack
SMA
Vis komprimeret visning (1 produkt)
Order numberAD-SMAJ-PSMPP-2
Sidste ændring29.10.2020 13:22:04
Enhed
Nøgleord

Klassifikationer

CNS

CNSERPBASE Object Properties
Order NumberAD-SMAJ-PSMPP-2