Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Bradford White
water_heater_gas_residential_damper_atmospheric_vent
Bradford White
water_heater_gas_residential_damper_atmospheric_vent
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Water Heater Gas Residential Damper Atmospheric Vent - water_heater_gas_residential_damper_atmospheric_vent_rg1d40t6x_4in_HI
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
VARIANTNAME
VARIANTNAME
VARIANTLOD
VARIANTLOD
Heating Input Note
HEATINGINPUTNOTE
Heating Input
HEATINGINPUT [Btu/h]
Height
HEIGHT [FEET]
Warning Label
WARNINGLABEL
Show Recommended Clearance
SHOWRECOMMENDEDCLEARANCE
Show Minimum Clearance
SHOWMINIMUMCLEARANCE
Working Pressure
WORKINGPRESSURE [psi]
Water Outlet Diameter
WATEROUTLETDIAMETER [FEET]
Water Inlet Diameter
WATERINLETDIAMETER [FEET]
Relief Valve Diameter
RELIEFVALVEDIAMETER [FEET]
Certified Pressure Test
CERTIFIEDPRESSURETEST [psi]
Capacity
CAPACITY
Water Connection Height
WATERCONNECTIONHEIGHT [FEET]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
RG1D30T6N-4in
HI
Natural Gas
32000.000
4.690
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
30 US Gallons
4.750
RG1D30T6X-3in
HI
Propane
31000.000
4.690
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
30 US Gallons
4.750
RG1D30T6X-4in
HI
Propane
31000.000
4.690
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
30 US Gallons
4.750
RG1D40S6N-3in
HI
Natural Gas
40000.000
4.000
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.090
RG1D40S6N-4in
HI
Natural Gas
40000.000
4.000
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.090
RG1D40S6X-3in
HI
Propane
38000.000
4.000
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.090
RG1D40S6X-4in
HI
Propane
38000.000
4.000
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.090
RG1D40T6N-3in
HI
Natural Gas
40000.000
4.710
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.810
RG1D40T6N-4in
HI
Natural Gas
40000.000
4.710
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.810
RG1D40T6X-3in
HI
Propane
38000.000
4.710
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.810
RG1D40T6X-4in
HI
Propane
38000.000
4.710
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.810
RG1D50T6N-3in
HI
Natural Gas
40000.000
4.710
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
50 US Gallons
4.810
RG1D50T6N-4in
HI
Natural Gas
40000.000
4.710
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
50 US Gallons
4.810
RG1D50T6X-3in
HI
Propane
38000.000
4.710
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
50 US Gallons
4.810
RG1D50T6X-4in
HI
Propane
38000.000
4.710
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
50 US Gallons
4.810
RG2D40S6N-3in
HI
Natural Gas
38000.000
3.970
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.070
RG2D40S6N-4in
HI
Natural Gas
38000.000
3.970
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.070
RG2D40S6X-3in
HI
Propane
38000.000
3.970
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.070
RG2D40S6X-4in
HI
Propane
38000.000
3.970
1.000
1.000
1.000
150.000
0.060
0.060
0.060
300.000
40 US Gallons
4.070
Vis komprimeret visning (24 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Bradford White
- water_heater_gas_residential_damper_atmospheric_vent
Sidste ændring
17.05.2019 08:08:47
Enhed
Klassifikationer
By BIM categories
BIM_BATH_SANITARY_EQUIPMENT Bath / sanitary equipment
CNS
CNSERPBASE Object Properties
ETIM 10.0
EC010868 Gas-fired water heater
ETIM 7.0
EC010868 Gas-fired water heater
OmniClass 2006
23-75_10_11_14 23-75 10 11 14 Hot Water Heat Generators
OmniClass
23-33 11 00 23-33 11 00 - Commercial Boilers
Uniclass2015
60_60_08_33 60 60 08 33 - Gas fired boilers