2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8MF13002AM020

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Height
BAA020 [mm]
Depth
BAB577 [mm]
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
8MF12602AM020
8MF1260-2AM02-0
Mounting plate, mounting with bracket, H: 200 mm, W: 600 mm, zinc-plated
SIVACON, mounting plate, mounting with bracket, H: 200 mm, W: 600 mm, zinc-plated
4001869490922
Siemens
SIVACON, mounting plate, mounting with bracket, H: 200 mm, W: 600 mm, zinc
200.0
8MF12602AM120
8MF1260-2AM12-0
Mounting plate, mounting with bracket, perforated, H: 200 mm, W: 600 mm, zinc-pl
SIVACON, mounting plate, mounting with bracket, perforated, H: 200 mm, W: 600 mm, zinc-plated
4001869491226
Siemens
SIVACON, mounting plate, mounting with bracket, perforated, H: 200 mm, W:
200.0
8MF12802AL030
8MF1280-2AL03-0
Mounting plate, for rear panel of cubicle, H: 2200 mm, W: 800 mm, zinc-plated
SIVACON, mounting plate, for cabinet rear panel, H: 2200 mm, W: 800 mm, zinc-plated
4001869491783
Siemens
SIVACON, mounting plate, for cabinet rear panel, H: 2200 mm, W: 800 mm, zi
2200.0
8MF12402HL6
8MF1240-2HL6
Cable duct, L: 2000 mm, H: 50 mm, W: 37.5 mm
SIVACON, cable channel, L: 2000 mm, H: 50 mm, W: 37.5 mm
4001869493114
Siemens
SIVACON, cable channel, L: 2000 mm, H: 50 mm, W: 37.5 mm
50.0
8MF12802AM120
8MF1280-2AM12-0
Mounting plate, mounting with bracket, perforated, H: 200 mm, W: 800 mm, zinc-pl
SIVACON, mounting plate, mounting with bracket, perforated, H: 200 mm, W: 800 mm, zinc-plated
4001869491233
Siemens
SIVACON, mounting plate, mounting with bracket, perforated, H: 200 mm, W:
200.0
8MF10802AL130
8MF1080-2AL13-0
Mounting plate, for rear panel of cubicle, perforated, H: 2000 mm, W: 800 mm, zi
SIVACON, mounting plate, for cabinet rear panel, perforated, H: 2000 mm, W: 800 mm, zinc-plated
4001869491882
Siemens
SIVACON, mounting plate, for cabinet rear panel, perforated, H: 2000 mm, W
2000.0
8MF18502AB00
8MF1850-2AB00
Mounting plate, for swing frame, zinc-plated
SIVACON, mounting plate, for swing frame, zinc-plated
4001869546407
Siemens
SIVACON, mounting plate, for swing frame, zinc-plated
1800.0
8MF10282UB220
8MF1028-2UB22-0
Base, IP30, D: 800 mm, W: 1200 mm, zinc-plated
SIVACON, base, IP30, D: 800 mm, W: 1200 mm, zinc-plated
4001869486338
Siemens
SIVACON, base, IP30, D: 800 mm, W: 1200 mm, zinc-plated
800.0
8MF10002AA120
8MF1000-2AA12-0
Mounting plate, quick assembly with screws, perforated, H: 1000 mm, W: 1000 mm,
SIVACON, mounting plate, Quick assembly with screws, perforated, H: 1000 mm, W: 1000 mm, zinc-plated
4001869491646
Siemens
SIVACON, mounting plate, Quick assembly with screws, perforated, H: 1000 m
1000.0
8MF12902AL130
8MF1290-2AL13-0
Mounting plate, for rear panel of cubicle, perforated, H: 2200 mm, W: 900 mm, zi
SIVACON, mounting plate, for cabinet rear panel, perforated, H: 2200 mm, W: 900 mm, zinc-plated
4001869491943
Siemens
SIVACON, mounting plate, for cabinet rear panel, perforated, H: 2200 mm, W
2200.0
8MF13002AM020
8MF1300-2AM02-0
Mounting plate, mounting with bracket, H: 300 mm, W: 1000 mm, zinc-plated
SIVACON, mounting plate, mounting with bracket, H: 300 mm, W: 1000 mm, zinc-plated
4001869491004
Siemens
SIVACON, mounting plate, mounting with bracket, H: 300 mm, W: 1000 mm, zin
300.0
8MF13002AN30
8MF1300-2AN30
Cubicle frame, for installation of 19" units, H: 800 mm, zinc-plated
SIVACON, 19" fixed mounting, for the installation of 19" devices, H: 800 mm, zinc-plated
4001869492612
Siemens
SIVACON, 19" fixed mounting, for the installation of 19" devices, H: 800 m
800.0
8MF13002AM120
8MF1300-2AM12-0
Mounting plate, mounting with bracket, perforated, H: 300 mm, W: 1000 mm, zinc-p
SIVACON, mounting plate, mounting with bracket, perforated, H: 300 mm, W: 1000 mm, zinc-plated
4001869491301
Siemens
SIVACON, mounting plate, mounting with bracket, perforated, H: 300 mm, W:
300.0
8MF13602AM020
8MF1360-2AM02-0
Mounting plate, mounting with bracket, H: 300 mm, W: 600 mm, zinc-plated
SIVACON, mounting plate, mounting with bracket, H: 300 mm, W: 600 mm, zinc-plated
4001869490977
Siemens
SIVACON, mounting plate, mounting with bracket, H: 300 mm, W: 600 mm, zinc
300.0
8MF13602AM120
8MF1360-2AM12-0
Mounting plate, mounting with bracket, perforated, H: 300 mm, W: 600 mm, zinc-pl
SIVACON, mounting plate, mounting with bracket, perforated, H: 300 mm, W: 600 mm, zinc-plated
4001869491271
Siemens
SIVACON, mounting plate, mounting with bracket, perforated, H: 300 mm, W:
300.0
8MF13802HH
8MF1380-2HH
Cable clamping rail, H: 30 mm, W: 800 mm, zinc-plated
SIVACON, cable propping bar, H: 30 mm, W: 800 mm, zinc-plated
4001869492858
Siemens
SIVACON, cable propping bar, H: 30 mm, W: 800 mm, zinc-plated
30.0
8MF13602HH
8MF1360-2HH
Cable clamping rail, H: 30 mm, W: 600 mm, zinc-plated
SIVACON, cable propping bar, H: 30 mm, W: 600 mm, zinc-plated
4001869492827
Siemens
SIVACON, cable propping bar, H: 30 mm, W: 600 mm, zinc-plated
30.0
8MF13902AM020
8MF1390-2AM02-0
Mounting plate, mounting with bracket, H: 300 mm, W: 900 mm, zinc-plated
SIVACON, mounting plate, mounting with bracket, H: 300 mm, W: 900 mm, zinc-plated
4001869490991
Siemens
SIVACON, mounting plate, mounting with bracket, H: 300 mm, W: 900 mm, zinc
300.0
8MF14102HH
8MF1410-2HH
Cable clamping rail, H: 40 mm, W: 1000 mm, zinc-plated
SIVACON, cable propping bar, H: 40 mm, W: 1000 mm, zinc-plated
4001869492926
Siemens
SIVACON, cable propping bar, H: 40 mm, W: 1000 mm, zinc-plated
40.0
Vis komprimeret visning (541 produkter)

Klassifikationer

CNS

CNSERPBASE Object Properties

ECLASS 9.1

27-18-92-34 Mounting accessories (electrical cabinet)