2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES72314HA300XB0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Performance level acc. to EN ISO 13849-1
AAC073
Resolution of the analog inputs
AAC831 [bit]
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
6AG13328TF012AB0
6AG1332-8TF01-2AB0
SIPLUS S7-300 SM 332, 8AQ, 0/4 ... 20 mA HART For ET 200M, -25 ... +60 °C based
SIPLUS S7-300 SM 332 8AO HART -25...+60°C with conformal coating based on 6ES7332-8TF01-0AB0 . Analog output 8 AO 0/4-20 mA HART, for ET 200M with IM 153-2, IM 153-2, 20-pole Functions: FW update, HART auxiliary variables, redundancy, local diagnostic buffer with time stamping, Requirement: PCS 7 V7.0, SP1
4042948433751
Siemens
SIPLUS S7-300 SM 332 8AO HART -25...+60°C with conformal coating based on
6AG12324HA305XB0
6AG1232-4HA30-5XB0
SIPLUS S7-1200 SB 1232, AQ 1x12 bit -40 ... +60 °C Startup -25 °C based on 6ES72
SIPLUS S7-1200 SB1232 1AO -40...+60°C start up -25°C with conformal coating based on 6ES7232-4HA30-0XB0 . ANALOG OUTPUT 1 AO, +/-10 V DC (12 bit resol.) or 0-20mA (11 bit resol.)
4042948514283
Siemens
SIPLUS S7-1200 SB1232 1AO -40...+60°C start up -25°C with conformal coat
6AG15317NF007AB0
6AG1531-7NF00-7AB0
SIPLUS S7-1500 AI 8xU/I HF -40 ... +70 °C Startup -25 °C based on 6ES7531-7NF00-
SIPLUS S7-1500 AI 8XU/I HF -40 ... +70°C with conformal coating based on 6ES7531-7NF00-0AB0 . 16 bit resolution, Accuracy 0.1%, 8 channels in groups of 1, Common mode voltage: 30V AC/60V DC, "diagnostics hardware" "interrupts incl. infeed" element, Shield bracket and shield terminal
4047618074326
Siemens
SIPLUS S7-1500 AI 8XU/I HF -40 ... +70°C with conformal coating based on\
16
6AG15317PF004AB0
6AG1531-7PF00-4AB0
SIPLUS S7-1500 AI 8xU/R/RTD/TC HF 0 ... +60 °C based on 6ES7531-7PF00-0AB0
SIPLUS S7-1500 AI 8XU/R/RTD/TC HF 0 ... +60°C with conformal coating based on 6ES7531-7PF00-0AB0 . Analog Input Module AI 8 X U/R/RTD/TC HF, 16 BITS OF RESOLUTION, Accuracy 0.1%, 8 Channels in "groups of 1 common mode" Voltage: 30 V AC/60 V DC, "Diagnosis, Process alarms " incl. infeed element, Shield clamp and Shield terminal
4047618074319
Siemens
SIPLUS S7-1500 AI 8XU/R/RTD/TC HF 0 ... +60°C with conformal coating base
16
6AG12315PA305XB0
6AG1231-5PA30-5XB0
SIPLUS S7-1200 SB 1231, AI 1x16 bit RTD -40 ... +60 °C Startup -25 °C with confo
SIPLUS S7-1200 SB 1231 1AI RTD -40 ... +60°C, start up -25°C, with conformal coating based on 6ES7231-5PA30-0XB0 . SIPLUS S7-1200, analog input, SB 1231RTD, 1 AI RTD, PT 100 and PT1000
4047618081102
Siemens
SIPLUS S7-1200 SB 1231 1AI RTD -40 ... +60°C, start up -25°C, with confo
15
6AG22344HE321XB1
6AG2234-4HE32-1XB1
SIPLUS S7-1200 SM 1234, AI 4x13 bit/AQ 2x14 bit Rail -25 ... +60 °C T1 with 70 °
SIPLUS S7-1200 SM 1234 4AI/2AQ -25 ... +55°C T1 with 70°C for 10 min with conformal coating based on 6ES7234-4HE32-0XB0. SM 1234, 4 AI/2 AO, +/-10 V, 14-bit resolution or 0 (4)-20mA, 13-bit resolution
4047618082703
Siemens
SIPLUS S7-1200 SM 1234 4AI/2AQ -25 ... +55°C T1 with 70°C for 10 min wit
12
6AG25317KF004AB0
6AG2531-7KF00-4AB0
SIPLUS S7-1500 AI 8xU/I/RTD/TC ST
SIPLUS S7-1500 AI 8xU/I/RTD/TC TX RAIL -40 ... +70°C T1 with 85°C for 10 min with conformal coating based on 6ES7531-7KF00-0AB0 . analog input module AI 8 X U/I/RTD/TC ST, 16 bits of resolution, "accuracy 0.3 % 8 chnnels in" "groups of 8 4 channels for RTD" measuring, COMMON MODE VOLTAGE "APPR. 10 V DIAGNOSIS," PROCESSALARMS INCL. INFEED ELEMENT, SHIELD CLAMP AND SHIELD TERMINAL
4047618085605
Siemens
SIPLUS S7-1500 AI 8xU/I/RTD/TC TX RAIL -40 ... +70°C T1 with 85°C for 10
16
6AG25317NF104AB0
6AG2531-7NF10-4AB0
SIPLUS S7-1500 AI 8xU/I HS
SIPLUS S7-1500 AI 8xU/I HS TX RAIL -40 ... +70°C TX with 85°C for 10 min with conformal coating based on 6ES7531-7NF10-0AB0 . 16 Bits of Resolution, Accuracy 0.3 "Percent 8 Channels in Groups" "of 8 Common Mode Voltage" "Appr.10V Diagnosis," "Processalarms 8 Channels in" 0.0625 ms incl. Infeed element, Shield Clamp and Shield Terminal
4047618085612
Siemens
SIPLUS S7-1500 AI 8xU/I HS TX RAIL -40 ... +70°C TX with 85°C for 10 min
16
6AG25325HD004AB0
6AG2532-5HD00-4AB0
SIPLUS S7-1500 AQ 4xU/I ST TX rail -40 ... +70 °C (TX with 85 °C for 10 min.) ba
SIPLUS S7-1500 AQ 4xU/I ST TX RAIL -40 ... +70°C Tx with 85°C for 10 min with conformal coating based on 6ES7532-5HD00-0AB0 . 16 Bits of "Resolution, Accuracy 0.3 % 4" "Channels in Groups of 4 incl." Infeed element, Shield Clamp and Shield Terminal Diagnosis, Substitute value
4047618085629
Siemens
SIPLUS S7-1500 AQ 4xU/I ST TX RAIL -40 ... +70°C Tx with 85°C for 10 min
6ES72324HA300XB0
6ES7232-4HA30-0XB0
SIMATIC S7-1200 SB 1232, AQ 1x12 bit
SIMATIC S7-1200, Analog output, SB 1232, 1 AO, +/-10 V DC (12 bit resol.) or 0-20mA (11 bit resol.)
6940408100435
Siemens
SIMATIC S7-1200, Analog output, SB 1232, 1 AO, +/-10 V DC (12 bit resol.)
6ES72314HA300XB0
6ES7231-4HA30-0XB0
SIMATIC S7-1200 SB 1231, AI 1x12 bit
SIMATIC S7-1200, Analog input, SB 1231, 1 AI, +/-10 V DC (12 bit resol.) or 0-20 mA
6940408100909
Siemens
SIMATIC S7-1200, Analog input, SB 1231, 1 AI, +/-10 V DC (12 bit resol.) o
11
6ES72315PA300XB0
6ES7231-5PA30-0XB0
SIMATIC S7-1200 SB 1231, AI 1x16 bit RTD
SIMATIC S7-1200, Analog input, SB 1231RTD, 1 AI RTD, Pt100 and Pt1000
6940408100916
Siemens
SIMATIC S7-1200, Analog input, SB 1231RTD, 1 AI RTD, Pt100 and Pt1000
15
6ES72315QA300XB0
6ES7231-5QA30-0XB0
SIMATIC S7-1200 SB 1231, AI 1x16 bit TC
SIMATIC S7-1200, Analog input, SB 1231 TC, 1 AI thermocouples Type J or K
6940408100923
Siemens
SIMATIC S7-1200, Analog input, SB 1231 TC, 1 AI thermocouples Type J or K
15
6ES72315PD324AC0
6ES7231-5PD32-4AC0
SIMATIC S7-1200, Analog input, SM 1231 GEA LV, 3x AI Pt100, 1x AI 0..1A
SIMATIC S7-1200, Analog input, SM 1231 GEA LV, 3x AI Pt100, 1x AI 0..1A
4047623404347
Siemens
SIMATIC S7-1200, Analog input, SM 1231 GEA LV, 3x AI Pt100, 1x AI 0..1A
6ES72314HF320XB0
6ES7231-4HF32-0XB0
SIMATIC S7-1200 SM 1231, AI 8x13 bit
SIMATIC S7-1200, Analog input, SM 1231, 8 AI, +/-10 V, +/-5 V, +/-2.5 V, or 0-20 mA/4-20 mA, 12 bit+sign or (13 bit ADC)
6940408102040
Siemens
SIMATIC S7-1200, Analog input, SM 1231, 8 AI, +/-10 V, +/-5 V, +/-2.5 V, o
12
6ES72315ND320XB0
6ES7231-5ND32-0XB0
SIMATIC S7-1200 SM 1231, AI 4x16 bit
SIMATIC S7-1200, Analog input, SM 1231, 4 AI, +/-10 V, +/-5 V, +/-2.5 V, +/-1.25 or 0-20 mA/4-20 mA, 15 bit+sign bit
6940408102088
Siemens
SIMATIC S7-1200, Analog input, SM 1231, 4 AI, +/-10 V, +/-5 V, +/-2.5 V, +
15
6ES72324HB320XB0
6ES7232-4HB32-0XB0
SIMATIC S7-1200 SM 1232, AQ 2x14 bit
SIMATIC S7-1200, Analog output, SM 1232, 2 AO, +/-10 V, 14-bit resolution, or 0-20 mA/4-20 mA, 13-bit resolution
6940408102057
Siemens
SIMATIC S7-1200, Analog output, SM 1232, 2 AO, +/-10 V, 14-bit resolution,
6ES72324HD320XB0
6ES7232-4HD32-0XB0
SIMATIC S7-1200 SM 1232, AQ 4x14 bit
SIMATIC S7-1200, Analog output, SM 1232, 4 AO, +/-10 V, 14-bit resolution, or 0-20 mA/4-20 mA, 13-bit resolution
6940408102064
Siemens
SIMATIC S7-1200, Analog output, SM 1232, 4 AO, +/-10 V, 14-bit resolution,
6ES72344HE320XB0
6ES7234-4HE32-0XB0
SIMATIC S7-1200 SM 1234, AI 4x13 bit/AQ 2x14 bit
SIMATIC S7-1200, analog I/O SM 1234, 4 AI/2 AO, +/-10 V, 14-bit resolution or 0 (4)-20mA, 13-bit resolution
6940408102071
Siemens
SIMATIC S7-1200, analog I/O SM 1234, 4 AI/2 AO, +/-10 V, 14-bit resolution
12
Vis komprimeret visning (107 produkter)
Order number6ES72314HA300XB0
Sidste ændring04.05.2022 06:30:22
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-24-22-01 PLC analog input/output module

ECLASS 11.0

27-24-22-01 PLC analog input/output module

ECLASS 9.1

27-24-22-01 SPS analog input/output module

ETIM 10.0

EC001420 PLC analogue I/O-module

ETIM 9.0

EC001420 PLC analogue I/O-module

ETIM 8.0

EC001420 PLC analogue I/O-module

ETIM 7.0

EC001420 PLC analogue I/O-module