Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Control
Programmable logic control (SPS)
SPS simulation module
SIEMENS
...
Control
Programmable logic control (SPS)
SPS simulation module
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6ES72741XH300XA0
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Manufacturer name
AAO677
Brand
AAO742
1
2
3
4
5
6
7
6AG13700AA017AA0
6AG1370-0AA01-7AA0
SIPLUS S7-300 DM 370 -40 ... +70°C based on 6ES7370-0AA01-0AA0
SIPLUS S7-300 DM370 -40...+70 °C with conformal coating based on 6ES7370-0AA01-0AA0. Dummy module Use for module replacement
4047618049713
Siemens
SIPLUS S7-300 DM370 -40...+70 °C with conformal coating based on 6ES7370-
Siemens
SIPLUS
6ES72741XF300XA0
6ES7274-1XF30-0XA0
SIMATIC S7-1200 SIM 1274, 8DI
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1211/1212 8 input switches DC 24V
6940408100541
Siemens
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1211/1212 8 input swit
Siemens
SIMATIC
6ES72741XH300XA0
6ES7274-1XH30-0XA0
SIMATIC S7-1200 SIM 1274, 14 DI
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1214/1215 14 input switches DC 24V
6940408100534
Siemens
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1214/1215 14 input swi
Siemens
SIMATIC
6ES72741XK300XA0
6ES7274-1XK30-0XA0
SIMATIC S7-1200 SIM 1274, 14 DI For CPU 1217C
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1217C, 14 input switches, 10x 24 V DC inputs, 4x 1.5 V differential inputs
4025515082958
Siemens
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1217C, 14 input switch
Siemens
SIMATIC
6ES72741XA300XA0
6ES7274-1XA30-0XA0
SIMATIC S7-1200 SIM 1274, 2 AI
SIMATIC S7-1200, analog simulator SIM 1274, 2 potentiometer inputs
4047623402343
Siemens
SIMATIC S7-1200, analog simulator SIM 1274, 2 potentiometer inputs
Siemens
SIMATIC
6ES73700AA010AA0
6ES7370-0AA01-0AA0
SIMATIC S7-300 DM 370
SIMATIC S7-300, dummy module DM 370, Dummy module Use for module replacement
4025515061830
Siemens
SIMATIC S7-300, dummy module DM 370, Dummy module Use for module replaceme
Siemens
SIMATIC
6ES73742XH010AA0
6ES7374-2XH01-0AA0
SIMATIC S7-300 SM 374 16DI 16DQ 16DI/16DQ selectable by means of rotary switch
SIMATIC S7-300, Simulator module SM 374, for simulation of 16 inputs or 16 outputs or 8 inputs and 8 outputs 16 switches, 16 LEDs
4025515061854
Siemens
SIMATIC S7-300, Simulator module SM 374, for simulation of 16 inputs or 16
Siemens
SIMATIC
Vis komprimeret visning (7 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
SIEMENS
- SPS simulation module
Order number
6ES72741XH300XA0
Sidste ændring
04.05.2022 06:30:24
Enhed