2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES71454FF000AB0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
IO-link master present
AAB728
max. supply voltage with AC 50 Hz
AAB907 [V]
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
6AG21346GD011BA1
6AG2134-6GD01-1BA1
SIPLUS ET 200SP AI 4xI 2-/4-wire ST T1 rail -25 ... +55 °C T1 with 70 °C for 10
SIPLUS ET 200SP AI 4XI 2-/4-wire T1 rail -25…+55°C T1 with 70°C for 10 minutes with conformal coating based on 6ES7134-6GD01-0BA1
4047618093938
Siemens
SIPLUS ET 200SP AI 4XI 2-/4-wire T1 rail -25…+55°C T1 with 70°C for 10
false
6AG21346HD011BA1
6AG2134-6HD01-1BA1
SIPLUS ET 200SP AI 4x U/I 2-wire T1 rail -25 ... +55 °C T1 with 70 °C for 10 min
SIPLUS ET 200SP AI 4XU/I 2-WIRE T1 RAIL -25…+55°C T1 with 70°C for 10min with conformal coating based on 6ES7134-6HD01-0BA1
4047618093921
Siemens
SIPLUS ET 200SP AI 4XU/I 2-WIRE T1 RAIL -25…+55°C T1 with 70°C for 10mi
false
6AG21346HD014BA1
6AG2134-6HD01-4BA1
SIPLUS ET 200SP AI 4x U/I 2-wire TX rail -40 ... +70 °C (TX with 85 °C for 10 mi
SIPLUS ET 200SP AI 4xU/I 2-w ST TX RAIL -40…+70°C TX with 85°C for 10min with conformal coating based on 6ES7134-6HD01-0BA1 . analog input module, AI 4XU/I 2-Wire Standard, packing unit: 1 piece, fits to BU-Typ A0, A1, color code CC03, module diagnosis, 16 Bit, +/-0,3%
4047618092801
Siemens
SIPLUS ET 200SP AI 4xU/I 2-w ST TX RAIL -40…+70°C TX with 85°C for 10mi
false
6AG21346GD014BA1
6AG2134-6GD01-4BA1
SIPLUS ET 200SP AI 4xI 2-/4-wire ST TX rail -40 ... +70 °C (TX with 85 °C for 10
SIPLUS ET 200SP AI 4xI 2-/4-w TX RAIL -40…+70°C TX with 85°C for 10min with conformal coating based on 6ES7134-6GD01-0BA1 . analog input module, AI 4XI 2-/4-Wire Standard, packing size: 1 piece, fits to BU-Typ A0, A1, module-diagnosis, 16 Bit, +/-0, color code CC03,
4047618092900
Siemens
SIPLUS ET 200SP AI 4xI 2-/4-w TX RAIL -40…+70°C TX with 85°C for 10min
false
6AG21346GF004AA1
6AG2134-6GF00-4AA1
SIPLUS ET 200SP AI 8xI 2-/4-wire BA
SIPLUS ET 200SP AI 8xI 2-/4-W BA TX RAIL -40...+70 °C TX with 85 °C for 10 minutes with conformal coating based on 6ES7134-6GF00-0AA1 . Analog input module, AI 8XI 2-/4-wire Basic, suitable for BU type A0, A1, Color code CC01, Module diagnostics, 16 bit
4047618098711
Siemens
SIPLUS ET 200SP AI 8xI 2-/4-W BA TX RAIL -40...+70 °C TX with 85 °C for
false
6AG21346PA004CU0
6AG2134-6PA00-4CU0
SIPLUS ET 200SP AI Energy Meter 480 VAC/CT HF, PU 1
SIPLUS ET 200SP AI EM 480V CT HF TX RAIL -40...+70 °C TX with 85 °C for 10 minutes with conformal coating based on 6ES7134-6PA00-0CU0 . for 1A or 5A current transformer, with network analysis functions, suitable for BU type U0, channel diagnostics
4047618099374
Siemens
SIPLUS ET 200SP AI EM 480V CT HF TX RAIL -40...+70 °C TX with 85 °C for
false
6ES71347SD000AB0
6ES7134-7SD00-0AB0
SIMATIC ET 200iSP 4AI TC
SIMATIC DP, electronics module for ET200iSP, 4 AI, TC, for connection of thermo- couples (voltage measurement)
4019169132077
Siemens
SIMATIC DP, electronics module for ET200iSP, 4 AI, TC, for connection of t
false
6ES71347TD000AB0
6ES7134-7TD00-0AB0
SIMATIC ET 200iSP 4AI I 2WIRE HART
SIMATIC DP, electronics module for ET200iSP, 4 AI HART, 2DMU, for connecting HART 2-wire transmitters Supported HART protocol Version 6.0
4019169131667
Siemens
SIMATIC DP, electronics module for ET200iSP, 4 AI HART, 2DMU, for connecti
false
6ES71347TD500AB0
6ES7134-7TD50-0AB0
SIMATIC ET 200iSP 4AI I 4WIRE HART
SIMATIC DP, electronics module for ET200iSP, 4 AI HART, 4DMU, for connecting HART 4-wire transmitters Supported HART protocol Version 6.0
4019169131674
Siemens
SIMATIC DP, electronics module for ET200iSP, 4 AI HART, 4DMU, for connecti
false
6ES71357TD000AB0
6ES7135-7TD00-0AB0
SIMATIC ET 200iSP 4AQ I HART
SIMATIC DP, electronics module for ET200iSP, 4 AQ HART, 4 ... 20 mA, for connecting HART field devices Supported HART protocol Version 6.0
4019169131681
Siemens
SIMATIC DP, electronics module for ET200iSP, 4 AQ HART, 4 ... 20 mA, for c
false
6ES71454FF000AB0
6ES7145-4FF00-0AB0
SIMATIC ET 200pro 4AQ U HF
SIMATIC DP, Electronic modules for ET 200 PRO 4 AO U High Feature, +-10 V 0...10V 1...5V, Channel diagnostics incl. bus module, Connection module IO 6ES7194-4..00-0AA0 order separately
4025515072621
Siemens
SIMATIC DP, Electronic modules for ET 200 PRO 4 AO U High Feature, +-10 V
false
6ES71354FB010AB0
6ES7135-4FB01-0AB0
SIMATIC ET 200S 2AQ U ST
SIMATIC DP, Electronics module f. ET200S, 2 AO U, 15 mm width, +/-10V 13 bit+sign, 1..5 V 12 bit, Cycle time less than 1 ms with SF LED (group fault)
4025515072409
Siemens
SIMATIC DP, Electronics module f. ET200S, 2 AO U, 15 mm width, +/-10V 13
false
6ES71354GB010AB0
6ES7135-4GB01-0AB0
SIMATIC ET 200S 2AQ I ST
SIMATIC DP, Electronics module for ET 200S, 2 AO I 15 mm width, +/-20mA 13 bit+sign, 4..20mA 13 bit Cycle time less than 1 ms with SF LED (group fault)
4025515072416
Siemens
SIMATIC DP, Electronics module for ET 200S, 2 AO I 15 mm width, +/-20mA 1
false
6ES71344GB110AB0
6ES7134-4GB11-0AB0
SIMATIC ET 200S 2 AI I 4WIRE ST
SIMATIC DP, Electronics module f. ET200S, 2AI Standard I-4DMU 15 mm width, +/-20mA 13 bit+sign 4.. 20mA 12-bit for 4-wire transmitter Cycle time 65 ms/channel with SF LED (group fault)
4025515072430
Siemens
SIMATIC DP, Electronics module f. ET200S, 2AI Standard I-4DMU 15 mm width,
false
6ES71344NB010AB0
6ES7134-4NB01-0AB0
SIMATIC ET 200S 2AI TC HF
SIMATIC DP, Electronics module f. ET200S, 2AI TC High Feature, 15 mm width, 15 bit+sign with internal temperature Compensation
4025515073086
Siemens
SIMATIC DP, Electronics module f. ET200S, 2AI TC High Feature, 15 mm width
false
6ES71344NB510AB0
6ES7134-4NB51-0AB0
SIMATIC ET 200S 2AI RTD HF
SIMATIC DP, Electronics module ET 200S: 2AI RTD High Feature, 15 mm width, 15 bit+sign accuracy +/-0.1%, for 2-/3-/4-wire sensors, with internal compensation of the line resistance, with SF LED (group fault)
4025515073093
Siemens
SIMATIC DP, Electronics module ET 200S: 2AI RTD High Feature, 15 mm width,
false
6ES71344GD000AB0
6ES7134-4GD00-0AB0
SIMATIC ET 200S 4AI I 2WIRE ST
SIMATIC DP, Electronics module ET 200S 4AI standard I-2-wire, 4-20 mA 13 bit, 15 mm width, for 2-wire transducer Cycle time 40 ms/module with SF LED (group fault)
4025515071969
Siemens
SIMATIC DP, Electronics module ET 200S 4AI standard I-2-wire, 4-20 mA 13
false
6ES71344FB010AB0
6ES7134-4FB01-0AB0
SIMATIC ET 200S 2 AI U ST
SIMATIC DP, Electronics module for ET 200S, 2 AI Standard U 15 mm width, +/-10V 13 bit+sign +/-5 V 12 bit+sign, 1..5 V 12-bit Cycle time 65 ms/channel with SF LED (group fault)
4025515072669
Siemens
SIMATIC DP, Electronics module for ET 200S, 2 AI Standard U 15 mm width, +
false
6ES71344GB010AB0
6ES7134-4GB01-0AB0
SIMATIC ET 200S 2 AI I 2WIRE ST
SIMATIC DP, Electronics module f. ET200S, 2AI Standard I-2DMU 15 mm width, 4.. 20mA 13 bit for 2-wire transducer Cycle time 65 ms/channel with SF LED (group fault)
4025515072423
Siemens
SIMATIC DP, Electronics module f. ET200S, 2AI Standard I-2DMU 15 mm width,
false
Vis komprimeret visning (114 produkter)
Order number6ES71454FF000AB0
Sidste ændring04.05.2022 06:30:25
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-24-26-01 Field bus, decentralized peripheral - analogue I/O module

ECLASS 11.0

27-24-26-01 Field bus, decentralized peripheral - analogue I/O module

ECLASS 9.1

27-24-26-01 Field bus, decentralized peripheral - analogue I/O module

ETIM 10.0

EC001596 Fieldbus, decentr. periphery - analogue I/O module

ETIM 9.0

EC001596 Fieldbus, decentr. periphery - analogue I/O module

ETIM 8.0

EC001596 Fieldbus, decentr. periphery - analogue I/O module

ETIM 7.0

EC001596 Fieldbus, decentr. periphery - analogue I/O module