2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GF90012AD

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
description of product type
AAO847
Number of content units per order unit
NOCUPEROU
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
6GF90011AP02
6GF9001-1AP02
CS-mount to C-mount Adapter ring 5 mm
CS-mount to C-mount Adapter ring 5 mm
4019169667425
Siemens
CS-mount to C-mount Adapter ring 5 mm
CS-MOUNT to C-MOUNT adapting ring
1
6GF34408CA
6GF3440-8CA
MV440 mounting plate reader, very stable
MV440-MV500 mounting plate Material: stainless steel (4 mm), versatile use, Mounting: metric thread, photo thread (1/4 inch, 2x central) WxHxD (mm) 80x 80x 60
4019169668347
Siemens
MV440-MV500 mounting plate Material: stainless steel (4 mm), versatile us
SIMATIC MV440 mounting plate (incl. screws 4 x M4)
1
6GF34408CE
6GF3440-8CE
Calibration card for MV440- devices with Veri-Genius license, WxHxD (mm) 45x 70x
Calibration card for MV440- devices with Veri-Genius license, WxHxD (mm) 45x 70x 75
4019169193009
Siemens
Calibration card for MV440- devices with Veri-Genius license, WxHxD (mm) 4
SIMATIC MV440 calibration plate
1
6GF34200AC001AA0
6GF3420-0AC00-1AA0
MV420 mounting bracket
Mounting bracket MV420
4019169668668
Siemens
Mounting bracket MV420
Mounting bracket MV420
1
6GF34408AC11
6GF3440-8AC11
D65 lens protection metal glass IP67 for MV440 devices front screen: Glass
D65 lens protection Metal-glass, Degree of protection IP67 for MV440 devices Front screen: glass, enclosure: metal contains: tube, O-ring and protective caps (M12, M12, M16), Inside diameter: 57 mm max. Length of lens: 57 mm suitable Lenses (MLFB): e.g. 6GF9001-1BL01,..-1BF01, ...- 1BG01 ,...- 1BH01 ,...- 1BJ01 Suitable luminaires (MLFB): 6GF3440-8DA1,...8DA2,...8DA11 WxHxD (mm) 65x 65x 60
4019169192378
Siemens
D65 lens protection Metal-glass, Degree of protection IP67 for MV440 de
SIMATIC MV440 objective lens protection
1
6GF34408AC13
6GF3440-8AC13
D65 lens protection extension
D65 lens protection extension Degree of protection IP67 for MV440 and MV540 devices Enclosure: metal, contains: extender and O-ring Inside diameter: 57 mm max. Extension by: 33mm suitable Protective lens barrels 6GF3440-8AC11,-8AC12,-8AC21 a. 6GF3540-8AC11 Suitable lenses (MLFB): 6GF9001-1xx01 and 6GF3540-8EA0x-0LL0 Suitable luminaires (MLFB): 6GF3400-0LT01-7BA1, -8DA1 WxHxD (mm) 65x 65x 48
4034106025236
Siemens
D65 lens protection extension Degree of protection IP67 for MV440 and MV54
MV440 D65 extension for objective lens protection
1
6GF90011BJ01
6GF9001-1BJ01
Mini lens 50 mm, 1: 2.8 PENTAX C5028-M (KP) with fixed focal distance
Mini-lens 50 mm, 1: 2.8 PENTAX C5028-M (KP) with fixed Focal distance, aperture and focus Adjustable D=29.5 mm, L=38 mm
4019169135825
Siemens
Mini-lens 50 mm, 1: 2.8 PENTAX C5028-M (KP) with fixed Focal distance, ape
Mini-objective lens 50 mm, 1:2,8/complete
1
6GF90011BL01
6GF9001-1BL01
Mini lens 12 mm, 1: 1.4 PENTAX H1214-M (KP) with fixed focal distance
Mini-lens 12 mm, 1: 1.4 PENTAX H1214-M (KP) with fixed Focal distance, aperture and focus Adjustable D=29.5 mm, L=35.7 mm
4019169135849
Siemens
Mini-lens 12 mm, 1: 1.4 PENTAX H1214-M (KP) with fixed Focal distance, ape
Mini-objective lens 12 mm, 1:1,4/complete
1
6GF90011BU
6GF9001-1BU
Intermediate ring set 0.5 1, 5, 10, 20, 40 mm rings 31mm Diameter with C thread
Intermediate ring set 0.5 1, 5, 10, 20, 40 mm rings 31mm Diameter with C thread for screwing in between lens and camera for pictures in macro range
4019169135856
Siemens
Intermediate ring set 0.5 1, 5, 10, 20, 40 mm rings 31mm Diameter with C
extension ring set / complete
1
6GF90011BV
6GF9001-1BV
Focal length doubler 17.9 mm Length, 30.5 mm diameter, with C-thread for inserti
Focal length doubler 17.9 mm Length, 30.5 mm diameter, with C-thread for inserting between lens and camera for extension of the focal length by a factor of 2
4019169135863
Siemens
Focal length doubler 17.9 mm Length, 30.5 mm diameter, with C-thread for i
Focal length doubler / complete
1
6GF90012AD
6GF9001-2AD
Infrared filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01 for use in co
Infrared filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01 for use in connection with an infrared illumination
4019169136181
Siemens
Infrared filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01 for use
Infrared filter for objective lenses
1
6GF90012AE
6GF9001-2AE
Blue filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01
Blue filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01
4019169136198
Siemens
Blue filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01
blue filter for objective lenses
1
6GF90012AF
6GF9001-2AF
Polarization filter for lenses 6GF9001-1BF01-1BG01 -1BH01-1BJ01-1BL01
Polarization filter for lenses 6GF9001-1BF01-1BG01 -1BH01-1BJ01-1BL01
4019169136204
Siemens
Polarization filter for lenses 6GF9001-1BF01-1BG01 -1BH01-1BJ01-1BL01
Polarization filter
1
6GF34200AC002AA0
6GF3420-0AC00-2AA0
MV420 protective tube, set of spares
MV420 protective barrel replacement set Consisting of: 2 protective barrels, 3 O rings, 8 set screws M2.5x 4, 1 screwdriver
4019169208468
Siemens
MV420 protective barrel replacement set Consisting of: 2 protective barrel
MV420 protective tube sparepart set
1
6GF34200AC001LK0
6GF3420-0AC00-1LK0
SIMATIC MV420 MV420 Lens Kit 16mm M12 lens 16 mm, Cover 4 incl. protective barr
SIMATIC MV420 MV420 Lens Kit 16mm M12 lens 16 mm, Cover 4 incl. protective barrel
4019169248037
Siemens
SIMATIC MV420 MV420 Lens Kit 16mm M12 lens 16 mm, Cover 4 incl. protectiv
Mini-objective lens 16 mm, M12
1
6GF34000SL03
6GF3400-0SL03
PAT-Genius, Object ID license for MV440
Pat-Genius Object detection license for MV440 Code reading devices Single license, single license extends devices above with functionality for object detection and inspection supplied on a USB stick via ALM can be uploaded onto device Requirement: FW >V6.0
4019160256376
Siemens
Pat-Genius Object detection license for MV440 Code reading devices Singl
PAT-Genius, object identification license for MV440
1
6GF34200AC001LT0
6GF3420-0AC00-1LT0
SIMATIC MV420 built-in ring lamp red mounting hardware enclosed
SIMATIC MV420 built-in ring lamp red mounting hardware enclosed
4034106024246
Siemens
SIMATIC MV420 built-in ring lamp red mounting hardware enclosed
MV420 integration ring light red
1
6GF90011BB01
6GF9001-1BB01
Mini-lens 6 mm, 1: 1.4 PENTAX C60636KP with fixed Focal distance, aperture and f
Mini-lens 6 mm, 1: 1.4 PENTAX C60636KP with fixed Focal distance, aperture and focus Adjustable D=32 mm, L=37.5 mm
4034106025540
Siemens
Mini-lens 6 mm, 1: 1.4 PENTAX C60636KP with fixed Focal distance, aperture
Mini-objective lens 6 mm, 1:1,4/complete
1
6GF33200AC07
6GF3320-0AC07
Metal rack for SIMATIC MV320, metal rack
Metal stand for SIMATIC MV320, metal stand for free-hand use of the hand-held reader, non compatible with MV325
4034106024840
Siemens
Metal stand for SIMATIC MV320, metal stand for free-hand use of the hand-h
MV320 metal support with foot
1
Vis komprimeret visning (28 produkter)
Order number6GF90012AD
Sidste ændring04.05.2022 06:30:27
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order Number6GF90012AD

ECLASS 14.0

27-28-01-92 Identification, optical (accessories)

ECLASS 9.1

27-28-01-92 Identification, optical (accessories)
description of product typeInfrared filter for objective lenses