2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8US12515DT10

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Rated current [In] for the power loss specification
AAS574 [A]
Number of content units per order unit
NOCUPEROU
1
2
3
8US12515DT10
8US1251-5DT10
Device adapter S00, 25 A, for 60 mm busbar system, 45 x 260 mm long, special cab
Device adapter S00, 25A, for 60 mm busbar system, 45x 260 mm long, special lines welded-on AWG 12, 99 mm long spacer enclosed Mounting rail screwed on
4011209835405
Siemens
Device adapter S00, 25A, for 60 mm busbar system, 45x 260 mm long, special
25
1
8US13134AH03
8US1313-4AH03
Busbar adapter 4-pole 250 A for 3VA12.
Device adapter MCCB, 4-pole, 250 A for 3VA12 Contacting to the adapter is supplied
4001869557168
Siemens
Device adapter MCCB, 4-pole, 250 A for 3VA12 Contacting to the adapter is
250
1
8US13134AM04
8US1313-4AM04
Busbar adapter 4-pole 590 A for 3VA24.
Device adapter MCCB, 4-pole, 590 A for 3VA24 Contacting to the adapter is supplied
4001869557175
Siemens
Device adapter MCCB, 4-pole, 590 A for 3VA24 Contacting to the adapter is
590
1
Vis komprimeret visning (3 produkter)

Klassifikationer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-03-01 Busbar adapter system (LV circuitry)