2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BM10LP-M10-L25

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYEPE
thread
THREAD
material(body)
MT
surface treatment(body)
ST
material(stop dog)
MT2
hardness(stop dog)
HARD
colour(stop dog)
YS
M
M [mm]
L
L [mm]
D
D [mm]
D1
D1 [mm]
D2
D2 [mm]
D3
D3 [mm]
B
B [mm]
1
2
3
4
5
6
7
8
9
10
BM10LP-M4-L10
BM10LP
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyurethane
HA90
black
4
10
7.0
2.1
1.6
3.1
7
BM10LP-M5-L12
BM10LP
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyurethane
HA90
black
5
12
8.5
2.6
2.2
4.0
8
BM10LP-M6-L15
BM10LP
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyurethane
HA90
black
6
15
10.0
3.0
2.6
4.8
10
BM10LP-M8-L20
BM10LP
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyurethane
HA90
black
8
20
13.0
5.5
5.1
6.5
13
BM10LP-M10-L25
BM10LP
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyurethane
HA90
black
10
25
16.0
7.3
6.9
8.3
17
BM10LR-M4-L10
BM10LR
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyacetal
-
white
4
10
7.0
2.1
1.6
3.1
7
BM10LR-M5-L12
BM10LR
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyacetal
-
white
5
12
8.5
2.6
2.2
4.0
8
BM10LR-M6-L15
BM10LR
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyacetal
-
white
6
15
10.0
3.0
2.6
4.8
10
BM10LR-M8-L20
BM10LR
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyacetal
-
white
8
20
13.0
5.5
5.1
6.5
13
BM10LR-M10-L25
BM10LR
Regulatory type·Flat headed cylindrical stopper
Coarse teeth
SUS304
-
polyacetal
-
white
10
25
16.0
7.3
6.9
8.3
17
Vis komprimeret visning (10 konfigurerbare produkter)
ShorttextInternal hexagonal cylindrical head and tail with stopper screw · adjustable type
Sidste ændring19.03.2025 09:16:18
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties