2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

543307 CDC-32-1-A-P-R

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Nominal diameter
KDM [mm]
Stroke
HUB [mm]
Extended position
HUBST [mm]
Piston rod thread
GEW [mm]
Cushioning
DA
Position sensing
PS
Proximity sensor
NS
Sensor strip
SB
Type of piston rod
S2 [mm]
Piston rod with extended thread
K2 [mm]
Special thread
K5 [mm]
Piston rod extended
K8 [mm]
Temperature resistant
TB
AM [mm]
BG [mm]
D4 [mm]
1
2
3
4
5
6
7
543305
CDC-20
20
1
0
A
P
-
-
-
-
0
-
0
-
16.000
19.500
7.500
543306
CDC-25
25
1
0
A
P
-
-
-
-
0
-
0
-
16.000
19.500
7.500
543307
CDC-32
32
1
0
A
P
-
-
R
-
0
-
0
-
19.000
26.000
8.500
543308
CDC-40
40
1
0
A
P
-
-
R
-
0
-
0
-
19.000
26.000
8.500
543309
CDC-50
50
1
0
A
P
-
-
R
-
0
-
0
-
22.000
27.000
10.600
543310
CDC-63
63
1
0
A
P
-
-
R
-
0
-
0
-
22.000
27.000
10.600
543311
CDC-80
80
1
0
A
P
-
-
R
-
0
-
0
-
28.000
27.000
14.000
Vis komprimeret visning (7 konfigurerbare produkter)
ShorttextCompact cylinder
Sidste ændring29.01.2026 23:47:25
Enhed

Klassifikationer

By Functionality

BYFUNC_PULLING Pulling
BYFUNC_PRESSING Pressing
BYFUNC_LIFTING Lifting

CNS

CNSERPBASE Object Properties
Type CodeCDC-32-1-A-P-R

ECLASS 14.0

51-01-01-03 Compact cylinder (pneumatics)
Product typeCDC-32
product article number of manufacturer543307
Manufacturer nameFesto
Manufacturer product order suffix543307 CDC-32-1-A-P-R

ECLASS 10.1

27-29-02-90 Standard cylinder (pneumatics, unspecified)
Product typeCDC-32
product article number of manufacturer543307
Manufacturer nameFesto
Manufacturer product order suffix543307 CDC-32-1-A-P-R

ECLASS 9.1

27-29-02-90 Standard cylinder (pneumatics, unspecified)
Manufacturer product number543307
Manufacturer nameFesto
description of product typeCDC-32
Product name543307 CDC-32-1-A-P-R

ECLASS 6.2

27-29-02-90 Standard cylinder (pneumatics, unclassified)
Manufacturer nameFesto
Product name543307 CDC-32-1-A-P-R
Manufacturer product number543307
Product type descriptionCDC-32

ECLASS 6.0

27-29-02-90 Standard cylinder (pneumatics, unclassified)
Manufacturer nameFesto
Product name543307 CDC-32-1-A-P-R
Manufacturer product number543307
Product type descriptionCDC-32

ECLASS 5.1

27-29-02-01 Standard cylinder (pneumatics)
Manufacturer's nameFesto
Product name543307 CDC-32-1-A-P-R
Article number543307
Product type descriptionCDC-32

ECLASS 5.0

27-29-02-01 01

Standards

ISO-2x-21x-ISO 21287 ISO 21287