Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
ENS
ISO Guide elements for Die Sets
CEAIN - Demountable guide pillar
ENS
ISO Guide elements for Die Sets
CEAIN - Demountable guide pillar
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CEAIN32280
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
D1
D1 [mm]
L1
L1 [mm]
L2
L2 [mm]
L
L [mm]
D3
D3 [mm]
M
M
R
R [mm]
Weight
WEIGHT [kg]
Material
MAT
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
CEAIN30280
30
280
37
317
40
M8
25.5
2.30
Steel 60÷63 HRC
CEAIN30315
30
315
37
352
40
M8
25.5
2.41
Steel 60÷63 HRC
CEAIN32112
32
112
37
149
40
M8
25.5
0.96
Steel 60÷63 HRC
CEAIN32125
32
125
37
162
40
M8
25.5
1.07
Steel 60÷63 HRC
CEAIN32140
32
140
37
177
40
M8
25.5
1.20
Steel 60÷63 HRC
CEAIN32160
32
160
37
197
40
M8
25.5
1.37
Steel 60÷63 HRC
CEAIN32180
32
180
37
217
40
M8
25.5
1.54
Steel 60÷63 HRC
CEAIN32200
32
200
37
237
40
M8
25.5
1.72
Steel 60÷63 HRC
CEAIN32224
32
224
37
261
40
M8
25.5
1.92
Steel 60÷63 HRC
CEAIN32250
32
250
37
287
40
M8
25.5
2.15
Steel 60÷63 HRC
CEAIN32280
32
280
37
317
40
M8
25.5
2.40
Steel 60÷63 HRC
CEAIN32315
32
315
37
352
40
M8
25.5
2.70
Steel 60÷63 HRC
CEAIN38125
38
125
37
162
50
M8
30.5
1.41
Steel 60÷63 HRC
CEAIN38140
38
140
37
177
50
M8
30.5
1.57
Steel 60÷63 HRC
CEAIN38160
38
160
37
197
50
M8
30.5
1.80
Steel 60÷63 HRC
CEAIN38180
38
180
37
217
50
M8
30.5
2.02
Steel 60÷63 HRC
CEAIN38200
38
200
37
237
50
M8
30.5
2.25
Steel 60÷63 HRC
CEAIN38224
38
224
37
261
50
M8
30.5
2.52
Steel 60÷63 HRC
CEAIN38250
38
250
37
287
50
M8
30.5
2.81
Steel 60÷63 HRC
Vis komprimeret visning (131 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
ENS
- CEAIN
Order number
CEAIN32280
Shorttext
Demountable guide pillar
Sidste ændring
28.01.2025 11:19:20
Enhed
Nøgleord
Demountable guide pillar
Die Sets
Guide elements
ISO
Klassifikationer
By Functionality
BYFUNC_GUIDING Guiding
By Categories
Guiding_Element Guiding Element
Die_Set Die Set
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-13-04-01 Guide pillar (standardized tool parts, tool and die)
ECLASS 9.1
21-13-04-01 Guide pillar (standardized tool parts, tool and die)