CEOT-50-224

Expand Table
EN
1/5
ARTNR
D1
D1 [mm]
L1
L1 [mm]
D2
D2 [mm]
D3
D3 [mm]
R
R [mm]
L2
L2 [mm]
L3
L3 [mm]
Weight
WEIGHT [kg]
Material
MAT
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
CEOT-32-250
32
250
32
40
37.5
45
8
1.59
1.7131 58÷62 HRC
CEOT-40-160
40
160
40
50
41.5
56
8
1.59
1.7131 58÷62 HRC
CEOT-40-180
40
180
40
50
41.5
56
8
1.78
1.7131 58÷62 HRC
CEOT-40-200
40
200
40
50
41.5
56
8
1.98
1.7131 58÷62 HRC
CEOT-40-224
40
224
40
50
41.5
56
8
2.22
1.7131 58÷62 HRC
CEOT-40-250
40
250
40
50
41.5
56
8
2.48
1.7131 58÷62 HRC
CEOT-40-280
40
280
40
50
41.5
56
8
2.77
1.7131 58÷62 HRC
CEOT-50-160
50
160
50
60
46.5
70
10
2.48
1.7131 58÷62 HRC
CEOT-50-180
50
180
50
60
46.5
70
10
2.79
1.7131 58÷62 HRC
CEOT-50-200
50
200
50
60
46.5
70
10
3.10
1.7131 58÷62 HRC
CEOT-50-224
50
224
50
60
46.5
70
10
3.47
1.7131 58÷62 HRC
CEOT-50-250
50
250
50
60
46.5
70
10
3.87
1.7131 58÷62 HRC
CEOT-50-280
50
280
50
60
46.5
70
10
4.34
1.7131 58÷62 HRC
CEOT-50-315
50
315
50
60
46.5
70
10
4.88
1.7131 58÷62 HRC
CEOT-63-200
63
200
63
80
53.0
80
10
4.92
1.7131 58÷62 HRC
CEOT-63-224
63
224
63
80
53.0
80
10
5.51
1.7131 58÷62 HRC
CEOT-63-250
63
250
63
80
53.0
80
10
6.15
1.7131 58÷62 HRC
CEOT-63-280
63
280
63
80
53.0
80
10
6.88
1.7131 58÷62 HRC
CEOT-63-315
63
315
63
80
53.0
80
10
7.74
1.7131 58÷62 HRC
Vis komprimeret visning (44 produkter)
Order numberCEOT50224
ShorttextDemountable guide pillar WDX 13-65
Sidste ændring28.11.2022 08:58:11
Enhed

Klassifikationer

By Functionality

BYFUNC_GUIDING Guiding

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-04-01 Guide pillar (standardized tool parts, tool and die)

ECLASS 9.1

21-13-04-01 Guide pillar (standardized tool parts, tool and die)