2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Torque limiting wing knobs CTD.48 B-M5-3-C2

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
d2
DIM05 [mm]
l2
DIM06 [mm]
b
DIM07 [mm]
H
DIM08 [mm]
C#
DIM09 [Nm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
6
7
8
221901-C9
CTD.48 B-M5-2-C9
48
M5
28
26
10
9
20
8
2
35
Product details
221901-C2
CTD.48 B-M5-2-C2
48
M5
28
26
10
9
20
8
2
35
Product details
221902-C9
CTD.48 B-M5-3-C9
48
M5
28
26
10
9
20
8
3
36
Product details
221902-C2
CTD.48 B-M5-3-C2
48
M5
28
26
10
9
20
8
3
36
Product details
221905-C9
CTD.48 B-M6-2-C9
48
M6
28
26
10
9
20
8
2
34
Product details
221905-C2
CTD.48 B-M6-2-C2
48
M6
28
26
10
9
20
8
2
34
Product details
221906-C9
CTD.48 B-M6-3-C9
48
M6
28
26
10
9
20
8
3
35
Product details
221906-C2
CTD.48 B-M6-3-C2
48
M6
28
26
10
9
20
8
3
35
Product details
Vis komprimeret visning (8 produkter)
Order number221902-C2
ShorttextTorque limiting wing knobs
Sidste ændring15.10.2025 09:04:29
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties