2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Torque limiting wing knobs CTD.48 p-M5x16-3-C2

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
d2
DIM05 [mm]
l
DIM06 [mm]
l2
DIM07 [mm]
b
DIM08 [mm]
C#
DIM09 [Nm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
221951-C9
CTD.48 p-M5x10-2-C9
48
M5
28
26
10
10
9
20
2
37
Product details
221951-C2
CTD.48 p-M5x10-2-C2
48
M5
28
26
10
10
9
20
2
37
Product details
221952-C9
CTD.48 p-M5x10-3-C9
48
M5
28
26
10
10
9
20
3
38
Product details
221952-C2
CTD.48 p-M5x10-3-C2
48
M5
28
26
10
10
9
20
3
38
Product details
221955-C9
CTD.48 p-M5x16-2-C9
48
M5
28
26
10
16
9
20
2
38
Product details
221955-C2
CTD.48 p-M5x16-2-C2
48
M5
28
26
10
16
9
20
2
38
Product details
221956-C9
CTD.48 p-M5x16-3-C9
48
M5
28
26
10
16
9
20
3
39
Product details
221956-C2
CTD.48 p-M5x16-3-C2
48
M5
28
26
10
16
9
20
3
39
Product details
221961-C9
CTD.48 p-M6x16-2-C9
48
M6
28
26
10
16
9
20
2
39
Product details
221961-C2
CTD.48 p-M6x16-2-C2
48
M6
28
26
10
16
9
20
2
39
Product details
221962-C9
CTD.48 p-M6x16-3-C9
48
M6
28
26
10
16
9
20
3
40
Product details
221962-C2
CTD.48 p-M6x16-3-C2
48
M6
28
26
10
16
9
20
3
40
Product details
221965-C9
CTD.48 p-M6x25-2-C9
48
M6
28
26
10
25
9
20
2
41
Product details
221965-C2
CTD.48 p-M6x25-2-C2
48
M6
28
26
10
25
9
20
2
41
Product details
221966-C9
CTD.48 p-M6x25-3-C9
48
M6
28
26
10
25
9
20
3
42
Product details
221966-C2
CTD.48 p-M6x25-3-C2
48
M6
28
26
10
25
9
20
3
42
Product details
Vis komprimeret visning (16 produkter)
Order number221956-C2
ShorttextTorque limiting wing knobs
Sidste ændring15.10.2025 09:04:29
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties