Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Conveyors
CVSMA - Flat Belt Conveyors Buil-in Motor Type - 3-Groove Frame Type (Pulley Dia. 70mm)
Misumi
Metric
Conveyors
CVSMA - Flat Belt Conveyors Buil-in Motor Type - 3-Groove Frame Type (Pulley Dia. 70mm)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CVSMA-60-415-6-T100-IM-15-H-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type Selection
TYPE
B Selectable
B [mm]
L 5mm Increment
L [mm]
Motor Output
MO [W]
Motor Voltage
MV [V]
Motor Specification
MS
Gear Head Ratio
MGHR
Belt Specification
BS
Motor Maker Selection
MOM
FYA Specification
FYASE
FYA (Additional Counterbore) 5mm Increment
FYA [mm]
Brackets for Speed Controller
ALT7
Post-Assembly Insertion Nuts for M6 Slot Included
ALT10
1
CVSMA-60-415-6-T100-IM-15-H-A
CVSMA
60
415
6
T100 Single-Phase (Japan Standard)
IM (Induction Motor)
15
H (General Purpose, Green, Standard Belt)
A (Panasonic Motor)
Not applicable
0
Not applicable
w/o ANT6 (Post-Assembly Insertion Nuts for M6 Slot Included)
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Misumi
- CVSMA
Shorttext
Flat Belt Conveyors Buil-in Motor Type - 3-Groove Frame Type (Pulley Dia. 70mm)
Sidste ændring
07.06.2022 05:28:26
Enhed
Nøgleord
Conveyors
Flat Belt
Frame Type
Motor Type
metric
Klassifikationer
CNS
CNSERPBASE Object Properties