Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
F
FBSD
FBSD-GD/WD - Plug socket
Festo
Products (A - Z)
F
FBSD
FBSD-GD/WD - Plug socket
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
18495 FBSD-GD-9
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
0/5
Part number
TNR
Type
TYP
Valid until
INFO
D
PG
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
18497
FBSD-GD-7
2018-06-30
M12x1
PG 7
0.028
4052568022242
Yes
No
-
-
-
18495
FBSD-GD-9
2025-06-30
M12x1
PG 9
0.029
4052568002947
Yes
Yes
7439-92-1
6cf41c1f-8147-4c38-9b5b-ecfc2220b54f
05.03.2025
18524
FBSD-WD-7
2018-06-30
M12x1
PG 7
0.025
4052568022259
Yes
No
-
-
-
18525
FBSD-WD-9
2025-06-30
M12x1
PG 9
0.030
4052568022266
Yes
Yes
7439-92-1
6cf41c1f-8147-4c38-9b5b-ecfc2220b54f
05.03.2025
18496
FBSD-GD-13,5
M12x1
PG13,5
0.040
4052568022235
Yes
Yes
7439-92-1
6cf41c1f-8147-4c38-9b5b-ecfc2220b54f
05.03.2025
Vis komprimeret visning (5 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- FBSD-GD/WD
Order number
18495
Shorttext
Plug socket
Sidste ændring
04.12.2025 22:50:47
Enhed
Nøgleord
Plug socket
Products
Klassifikationer
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-44-01-90 Industry connector (unclassified)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.0
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 22
Standards
EN-6x-61x-EN 61984 EN 61984