2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FHS12

Expand Table
EN
1/5
Catalog Number
REF
L Length
L [mm]
M Thread
M
D1 Diameter
D1 [mm]
D2 Diameter
D2 [mm]
L1 Length
L1 [mm]
L2 Length
L2 [mm]
SW Width across flats
SW [mm]
1
2
3
FHS12
17
M12
7
16
6
1.5
17
FHS16
20
M16
10
18
8
1.5
19
FHS20
23
M20
13
23
10
2.0
24
Vis komprimeret visning (3 produkter)
ShorttextDME
Sidste ændring21.01.2026 11:43:19
Enhed