Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Harwin
High-Reliability Connectors
Gecko
Cable Assemblies
G125 - Cable Assemblies - Signal and Power Contacts
Harwin
High-Reliability Connectors
Gecko
Cable Assemblies
G125 - Cable Assemblies - Signal and Power Contacts
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
G125-MC104051-02-0060L
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Wire type
TYPE
Connector gender 1
CG1
Wiring style
WS
Wire gauge
WG
No. of Signal Contacts
NS
No. of Power Contacts
NP
Wire colour
WC
Fixing type - connector 1
CONNECTOR1
Cable length
L
Fixing type - connector 2
CONNECTOR2
Stripped end length of signal cable
LXXS [mm]
Stripped end length of power cable
LXXP [mm]
1
G125-MC104051-02-0060L
G125
Male
Standard wire
26 AWG
4
2
60
0
0
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Harwin
- G125
Shorttext
Cable Assemblies - Signal and Power Contacts
Sidste ændring
27.03.2025 10:24:45
Enhed
Nøgleord
Cable Assemblies
Connectors
Power Contacts
Signal
Klassifikationer
CNS
CNSERPBASE Object Properties
Type Code
G125-MC104051-02-0060L