2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HAA01-M6

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Grip material
HTM
Grip surface treatment
HOC
Screw material
SCM
Screw surface treatment
SST
M
M [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
D
D [mm]
d
DD [mm]
W
W [mm]
Reference weight (kg/pcs)
WEI
URL
LINK
1|HAA01-M5
2|HAA01-M6
3|HAA01-M8
4|HAA01-M10
HAA01
External thread with wrench groove
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
5
39
6
6
10
8
6.5
0.025
Website connection
HAA01
External thread with wrench groove
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
6
50
7
7
13
10
8.0
0.055
Website connection
HAA01
External thread with wrench groove
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
8
60
8
8
16
13
10.0
0.100
Website connection
HAA01
External thread with wrench groove
SUS304
Electrolytic grinding
SUS304
Electrolytic grinding
10
70
10
10
20
16
12.0
0.180
Website connection
Vis komprimeret visning (4 produkter)
ShorttextHandle · Fixed Type · Handle
Sidste ændring25.11.2025 10:51:33
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties