2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IDA52-300

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
width
KD
The main material
MAT
Surface treatment
SUR
Slide length
L
Rail travel
XC
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
G
G [mm]
Load bearing (one pair)
CZ
Reference weight (kg/pcs)
WEI
URL
LINK
1|IDA52-200
2|IDA52-250
3|IDA52-300
4|IDA52-350
5|IDA52-400
6|IDA52-450
7|IDA52-500
IDA52
Two section · 3/4 extension
20
SUS304
-
200
134
0
145
160
0
0
145
160
13kgf
0.10
Website link
IDA52
Two section · 3/4 extension
20
SUS304
-
250
184
150
195
210
0
0
195
210
15kgf
0.12
Website link
IDA52
Two section · 3/4 extension
20
SUS304
-
300
224
190
245
260
0
160
245
260
16kgf
0.15
Website link
IDA52
Two section · 3/4 extension
20
SUS304
-
350
244
225
295
310
0
210
295
310
16kgf
0.18
Website link
IDA52
Two section · 3/4 extension
20
SUS304
-
400
294
265
345
360
0
260
345
360
15kgf
0.20
Website link
IDA52
Two section · 3/4 extension
20
SUS304
-
450
334
300
395
410
205
310
395
410
13kgf
0.22
Website link
IDA52
Two section · 3/4 extension
20
SUS304
-
500
384
337
445
460
230
360
445
460
11kgf
0.25
Website link
Vis komprimeret visning (7 produkter)
ShorttextIndustrial slide rail · Light load type · 20 series · Two section type
Sidste ændring25.11.2025 10:51:38
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties