2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KA1-MSVA1-2-0100AL

Expand Table
EN
1/5
Cable Number
CNSORDERNO
Wire type
TYPE
Connector gender 1
CG1
Contact termination
CT
Contact style
CS1
Accessories
ACC
Fixing type - connector 1
CONNECTOR1
No. of contacts
N
Cable length
L [mm]
Wire color
WC
Connector gender 2
CG2
Stripped end length
SL [mm]
Contact style
CS2
Contact orientation
CO
Fixing type - connector 2
CONNECTOR2
1
KA1-MSVA1-2-0100AL
KA1
Solder cup
Straight
None
100
0
-
-
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextConnector Cable Assemblies
Sidste ændring05.06.2025 14:19:10
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties