2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LB35AD-L100

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
material quality
MQ
Surface Treatment
ST
L
L [mm]
D
D [mm]
A
A [mm]
T
T [mm]
d
DD [mm]
Reference weight
CKZL
INFOTEXT
INFOTEXT
1
2
3
4
5
6
LB35AF-L100
LB35AF
Side mounted - diagonal pull type
1215
chromate treatment
100
8
35
4
6.5
0.09
website
LB35AF-L120
LB35AF
Side mounted - diagonal pull type
1215
chromate treatment
120
8
35
4
6.5
0.11
website
LB35AD-L100
LB35AD
Side mounted - diagonal pull type
SUS304
Mirror polishing
100
8
35
4
6.5
0.09
website
LB35AD-L112
LB35AD
Side mounted - diagonal pull type
SUS304
Mirror polishing
112
8
35
4
6.5
0.10
website
LB35AC-L100
LB35AC
Side mounted - diagonal pull type
SUS304
Rolling polishing
100
8
35
4
6.5
0.09
website
LB35AC-L112
LB35AC
Side mounted - diagonal pull type
SUS304
Rolling polishing
112
8
35
4
6.5
0.10
website
Vis komprimeret visning (6 produkter)
ShorttextAngle handle - diagonal pull type - side mounted type
Sidste ændring19.03.2025 09:16:24
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties