Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
36-doorcomponents-handle-hinge
handle_new
LB35F - Angle handle - diagonal pull type - exterior type
HEFA
36-doorcomponents-handle-hinge
handle_new
LB35F - Angle handle - diagonal pull type - exterior type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LB35FG-L250
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
material quality
MQ
Surface Treatment
ST
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
Reference weight
CKZL
INFOTEXT
INFOTEXT
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LB35FF-L120
LB35FF
External installation type - diagonal pull type
SUM22L
chromate treatment
120
140
90
0.14
website
LB35FF-L125
LB35FF
External installation type - diagonal pull type
SUM22L
chromate treatment
125
145
95
0.15
website
LB35FF-L160
LB35FF
External installation type - diagonal pull type
SUM22L
chromate treatment
160
180
130
0.17
website
LB35FF-L200
LB35FF
External installation type - diagonal pull type
SUM22L
chromate treatment
200
220
170
0.20
website
LB35FF-L250
LB35FF
External installation type - diagonal pull type
SUM22L
chromate treatment
250
270
220
0.23
website
LB35FG-L110
LB35FG
External installation type - diagonal pull type
SUM22L
Black electrophoresis
110
130
80
0.13
website
LB35FG-L120
LB35FG
External installation type - diagonal pull type
SUM22L
Black electrophoresis
120
140
90
0.14
website
LB35FG-L125
LB35FG
External installation type - diagonal pull type
SUM22L
Black electrophoresis
125
145
95
0.15
website
LB35FG-L160
LB35FG
External installation type - diagonal pull type
SUM22L
Black electrophoresis
160
180
130
0.17
website
LB35FG-L200
LB35FG
External installation type - diagonal pull type
SUM22L
Black electrophoresis
200
220
170
0.20
website
LB35FG-L250
LB35FG
External installation type - diagonal pull type
SUM22L
Black electrophoresis
250
270
220
0.23
website
LB35FD-L110
LB35FD
External installation type - diagonal pull type
SUS304
Mirror polishing
110
130
80
0.13
website
LB35FD-L120
LB35FD
External installation type - diagonal pull type
SUS304
Mirror polishing
120
140
90
0.14
website
LB35FD-L125
LB35FD
External installation type - diagonal pull type
SUS304
Mirror polishing
125
145
95
0.15
website
LB35FD-L160
LB35FD
External installation type - diagonal pull type
SUS304
Mirror polishing
160
180
130
0.17
website
LB35FD-L200
LB35FD
External installation type - diagonal pull type
SUS304
Mirror polishing
200
220
170
0.20
website
LB35FD-L250
LB35FD
External installation type - diagonal pull type
SUS304
Mirror polishing
250
270
220
0.23
website
LB35FC-L110
LB35FC
External installation type - diagonal pull type
SUS304
Rolling polishing
110
130
80
0.13
website
LB35FC-L120
LB35FC
External installation type - diagonal pull type
SUS304
Rolling polishing
120
140
90
0.14
website
Vis komprimeret visning (24 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
HEFA
- LB35F
Shorttext
Angle handle - diagonal pull type - exterior type
Sidste ændring
28.03.2025 02:31:24
Enhed
Nøgleord
Diagonal
angle
exterior
handle
pull type
type
Klassifikationer
CNS
CNSERPBASE Object Properties