2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LG12AC-M6

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Code
CODE
type
CODE1
Material (Handle)
TYPE
Handle surface treatment
SUR
Material (thread)
TYPE1
Surface treatment of threaded parts
SUR1
M
M
D
D [mm]
d
DD [mm]
H
H [mm]
L
L [mm]
INFOTEXT
INFOTEXT
1
LG12AC-M6
LG12AC
External_thread_type
phenolic_resin
black
carbon_steel
Galvanized
6
16
12
50
12
website
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextPhenolic resin fixed type
Sidste ændring19.03.2025 09:16:24
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties