2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LPTA5.5

Expand Table
EN
1/5
Model
MODEL
Material
MAT
Material
MAT2
Hardness
HN
Hardness
HN1
Surface treatment
SUR
Code
CODE
B
VAR10 [mm]
M
FIX02
t
FIX04 [mm]
h
FIX06 [mm]
La
FIX08 [mm]
D
FIX10 [mm]
(C)
FIX12 [mm]
PDF
FIX95
1
2
LPTA5.5
Equivalent to SCM435
Equivalent to Polyacetal
46~50HRC
A90
Electroless Nickel Plating
LPTA
5.5
3
1.5
0.7
5
3.5
6.4
PDF
LPTB5.5
Equivalent to SUS304
Equivalent to Polyacetal
-
A90
-
LPTB
5.5
3
1.5
0.7
5
3.5
6.4
PDF
Vis komprimeret visning (2 konfigurerbare produkter)
Order numberM_USTEH5.5
ShorttextLocking pin - type with polyurethane screw
Sidste ændring17.10.2023 03:13:02
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties