Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
SAMLO
Ball Screws/Leadscrews
LTCR - Leadscrews
SAMLO
Ball Screws/Leadscrews
LTCR - Leadscrews
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LTCR-D20-L200-V10-P2-G10-T2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
typecode
TYPECODE
Outer Diam.
D [mm]
Length
L [mm]
V [mm]
P [mm]
G [mm]
T [mm]
Pitch
SP [mm]
Effective Diam.
ED [mm]
Minor Diam.
MD [mm]
Lead Angle
LA
Efficiency
E
catalog
CATALOG
1
2
3
4
5
6
7
8
LTCR
10
150
5
2
5
2
2
9.0
7.2
4°03'
25%
ltcr.jpg
LTCR
12
150
5
2
5
2
2
11.0
9.2
3°19'
22%
ltcr.jpg
LTCR
16
150
6
2
6
2
3
14.5
12.1
3°46'
24%
ltcr.jpg
LTCR
20
200
10
2
10
2
4
18.0
15.1
4°03'
25%
ltcr.jpg
LTCR
25
250
12
2
12
2
5
22.5
19.0
4°03'
26%
ltcr.jpg
LTCR
32
300
16
2
16
2
6
29.0
24.5
3°46'
24%
ltcr.jpg
LTCR
36
300
18
2
18
2
6
33.0
28.5
3°19'
22%
ltcr.jpg
LTCR
40
300
20
2
20
2
6
37.0
32.5
2°57'
22%
ltcr.jpg
Vis komprimeret visning (8 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
SAMLO
- LTCR
Shorttext
Leadscrews
Sidste ændring
11.01.2024 06:04:19
Enhed
Nøgleord
Ball
Leadscrews
Klassifikationer
CNS
CNSERPBASE Object Properties