2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

No order number available

Expand Table
EN
1/5
Type code
TYC
Order number
CNSORDERNO
Series
SERIES
Function
FN
Piston diameter
D [mm]
Stroke
STROKE [mm]
Stroke limiter
STL [mm]
Position
POS [mm]
Threads
THD
Guide
GD
Piston rod
PSTROD
Air supply
AIRSUP
End position locking
EPL
Chusioning plus stroke
CUSHP
Chusioning minus stroke
CUSHM
1
2
3
4
5
MSC-DA-008-0010-MG-EE-EE-1R-M-S-0-0-ACC-000-00-C-000
No order number available
MSC
double acting
8
10
No limiter
0
Metric
MG - Medium performance
Single piston 1R, Right
Rear and both side
Without
EE
EE
MSC-DA-012-0010-MG-EE-EE-1R-M-S-0-0-ACC-000-00-C-000
No order number available
MSC
double acting
12
10
No limiter
0
Metric
MG - Medium performance
Single piston 1R, Right
Rear and both side
Without
EE
EE
MSC-DA-016-0010-MG-EE-EE-1R-M-S-0-0-ACC-000-00-C-000
No order number available
MSC
double acting
16
10
No limiter
0
Metric
MG - Medium performance
Single piston 1R, Right
Rear and both side
Without
EE
EE
MSC-DA-020-0010-MG-EE-EE-1R-M-S-0-0-ACC-000-00-C-000
No order number available
MSC
double acting
20
10
No limiter
0
Metric
MG - Medium performance
Single piston 1R, Right
Rear and both side
Without
EE
EE
MSC-DA-025-0010-MG-EE-EE-1R-M-S-0-0-ACC-000-00-C-000
No order number available
MSC
double acting
25
10
No limiter
0
Metric
MG - Medium performance
Single piston 1R, Right
Rear and both side
Without
EE
EE
Vis komprimeret visning (5 konfigurerbare produkter)
ShorttextGuide cylinders
Sidste ændring24.04.2023 06:28:41
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Type CodeMSC-DA-012-0010-MG-EE-EE-1R-M-S-0-0-ACC-000-00-C-000