2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0220-75460

Expand Table
EN
1/5
Part No.
PN
Model Number
MN
Ratio
RATIO
Style
STYLE
Gear Type
GT
Frame Size
FS
Output Diameter
OD [INCH]
Description
DESCRIPTION
Product Type
PT
Product Line
PL
Input Type
IT
Input Diameter
ID [INCH]
Output Type
OT
Shipping Weights
WTL [lbs]
1
0220-75460
44
1/1
A,B
ST
N/A
0.750
44 1/1 A,B ST
Bevel
Bevel Gear Drives
Shaft
0.750
Shaft
15
Vis komprimeret visning (1 konfigurerbart produkt)
Sidste ændring15.09.2021 07:27:42
Enhed