Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NEBM
NEBM-M (m) - Motor cable, Modular system
Festo
Products (A - Z)
N
NEBM
NEBM-M (m) - Motor cable, Modular system
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8190874 NEBM-M23G15-EH-5-Q7N-M23G15
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Level of Geometry
LOG
Connection technology on left
ANS
Cable outlet
KABE
Pins/wires, left
ANZ
Cable characteristics
LEI
Cable type
LEIT
Cable length
L [m]
Wire cross section
ADE
Cable designation
LEITU
Connection technology on right
ANSC
Cable outlet
KAB
Pins/wires, right
ANZA
Diameter
D [mm]
Weight
CNSMASSEXACT [kg]
1
2
8190874
NEBM-M23/40
High
M23
G
15
E
H
5.000
Q7
N
M23
G
15
12.000
0.995
8181663
NEBM-LX/M17
High
L5
G
14
E
H
5.000
Q6
N
L5
G
14
10.500
0.730
Vis komprimeret visning (2 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NEBM-M (m)
Shorttext
Motor cable, Modular system
Sidste ændring
03.09.2025 11:22:38
Enhed
Nøgleord
Modular system
Products
motor cable
Klassifikationer
CNS
CNSERPBASE Object Properties
Type Code
NEBM-M23G15-EH-5-Q7N-M23G15
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Assembled sensor actuator-line
Product type
NEBM-M23/40
product article number of manufacturer
8190874
Manufacturer name
Festo
Manufacturer product order suffix
8190874 NEBM-M23G15-EH-5-Q7N-M23G15
ECLASS 9.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer product number
8190874
Manufacturer name
Festo
description of product type
NEBM-M23/40
Product name
8190874 NEBM-M23G15-EH-5-Q7N-M23G15
ETIM 10.0
EC001855 Sensor-actuator patch cord