Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NEBU
NEBU-LE8 - Connecting cable
Festo
Products (A - Z)
N
NEBU
NEBU-LE8 - Connecting cable
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
542257 NEBU-M12W8-K-5-N-LE8
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Line length
L [m]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
542256
NEBU-M12W8-K-2-N-LE8
2.0
0.125
4052568091125
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
542257
NEBU-M12W8-K-5-N-LE8
5.0
0.292
4052568091132
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
570007
NEBU-M12W8-K-10-N-LE8
10.0
0.570
4052568100896
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
573855
NEBU-G78W5-K-2-N-LE5
2.0
0.680
4052568102913
Yes
Yes
7439-92-1
f1c90baf-c8a6-43b5-9a9d-b03aa8408537
05.03.2025
8048086
NEBU-M12W8-K-15-N-LE8
15.0
0.848
4052568287887
Yes
Yes
7439-92-1
1e5f8ce4-98e3-4444-9799-bb7b5ef7101c
05.03.2025
Vis komprimeret visning (5 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NEBU-LE8
Order number
542257
Shorttext
Connecting cable
Sidste ændring
02.05.2025 11:13:47
Enhed
Nøgleord
Connecting cable
Products
Klassifikationer
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 8.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.2
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 22
ETIM 10.0
EC001855 Sensor-actuator patch cord