Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NPQH
NPQH-D-S-Q - Plug connector
Festo
Products (A - Z)
N
NPQH
NPQH-D-S-Q - Plug connector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
578310 NPQH-D-S12-Q6-P10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Pneumatic port 1
D1 [mm]
Nominal size
NENN [mm]
Pneumatic port 1
D2 [mm]
D5 [mm]
L1 [mm]
T [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
12
13
578304
NPQH-D-S6-Q4-P10
4.000
3.000
6.000
9.000
33.500
13.000
0.0069
4052568060077
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578305
NPQH-D-S8-Q4-P10
4.000
3.500
8.000
9.000
33.500
13.000
0.0104
4052568060084
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578307
NPQH-D-S10-Q4-P10
4.000
3.500
10.000
10.000
31.500
13.000
0.0154
4052568060107
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578306
NPQH-D-S8-Q6-P10
6.000
5.000
8.000
12.000
35.000
15.800
0.0117
4052568060091
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578308
NPQH-D-S10-Q6-P10
6.000
5.500
10.000
12.000
36.500
15.800
0.0168
4052568060114
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578310
NPQH-D-S12-Q6-P10
6.000
5.500
12.000
12.000
35.500
15.800
0.0226
4052568060138
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578313
NPQH-D-S14-Q6-P10
6.000
5.000
14.000
14.000
37.500
15.800
0.0357
4052568060169
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578309
NPQH-D-S10-Q8-P10
8.000
7.000
10.000
14.000
37.000
16.000
0.0151
4052568060121
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578311
NPQH-D-S12-Q8-P10
8.000
7.000
12.000
14.000
39.000
16.000
0.0228
4052568060145
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578314
NPQH-D-S14-Q8-P10
8.000
7.000
14.000
14.000
38.500
16.000
0.0311
4052568060176
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578312
NPQH-D-S12-Q10-P10
10.000
9.000
12.000
16.000
42.000
18.300
0.0205
4052568060152
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578315
NPQH-D-S14-Q10-P10
10.000
9.000
14.000
16.000
42.000
18.300
0.0292
4052568060183
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
578316
NPQH-D-S14-Q12-P10
12.000
11.000
14.000
19.000
43.000
19.500
0.0277
4052568060190
Yes
Yes
7439-92-1
3ffcbf33-c4a5-4e92-992e-d627a001c6f1
05.03.2025
Vis komprimeret visning (13 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NPQH-D-S-Q
Order number
578310
Shorttext
Plug connector
Sidste ændring
02.05.2025 11:51:32
Enhed