Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
N
NPQH
NPQH-D-S - Push-in fitting
Festo
Products (A - Z)
N
NPQH
NPQH-D-S - Push-in fitting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
578362 NPQH-D-G18-S8-P10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Thread
D1
Nominal size
NENN [mm]
Pneumatic port
D2 [mm]
D5 [mm]
L1 [mm]
L2 [mm]
Width across flats
SW [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
12
578358
NPQH-D-M5-S4-P10
M5
2.500
4.000
8.000
26.000
4.000
9.000
0.0033
4052568060619
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578360
NPQH-D-G18-S4-P10
G1/8
2.500
4.000
12.900
28.000
5.000
13.000
0.0074
4052568060633
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578359
NPQH-D-M5-S6-P10
M5
2.500
6.000
8.000
28.000
4.000
9.000
0.0060
4052568060626
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578361
NPQH-D-G18-S6-P10
G1/8
4.000
6.000
12.900
30.000
5.000
13.000
0.0086
4052568060640
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578363
NPQH-D-G14-S6-P10
G1/4
4.000
6.000
16.000
32.500
6.500
16.000
0.0139
4052568060664
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578362
NPQH-D-G18-S8-P10
G1/8
6.000
8.000
12.900
31.000
5.000
13.000
0.0096
4052568060657
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578364
NPQH-D-G14-S8-P10
G1/4
6.000
8.000
16.000
33.500
6.500
16.000
0.0148
4052568060671
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578365
NPQH-D-G14-S10-P10
G1/4
8.000
10.000
16.000
34.500
6.500
16.000
0.0158
4052568060688
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578367
NPQH-D-G38-S10-P10
G3/8
8.000
10.000
20.000
35.000
7.000
20.000
0.0225
4052568060701
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578366
NPQH-D-G14-S12-P10
G1/4
8.500
12.000
16.000
37.500
6.500
16.000
0.0222
4052568060695
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578368
NPQH-D-G38-S12-P10
G3/8
10.000
12.000
20.000
38.000
7.000
20.000
0.0238
4052568060718
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
578369
NPQH-D-G12-S12-P10
G1/2
10.000
12.000
25.000
39.500
8.500
25.000
0.0340
4052568060725
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
Vis komprimeret visning (12 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NPQH-D-S
Order number
578362
Shorttext
Push-in fitting
Sidste ændring
02.05.2025 11:51:21
Enhed